Skip to main content

Food, Bev & Ag

Whether you’re investigating crop yield pressures, extracting, preserving or analyzing nitrogen and fat content in your agricultural samples, Labconco is built for your application. Planning a new ingredient or formulation? Discover our sample preservation and containment equipment.

Products

Freeze Dryers

FreeZone Freeze Dryers are designed to handle the lyophilization needs of research and pilot plant laboratories. Our laboratory freeze dryers offer these key features

  • Large, intuitive touchscreen display for easy operation

  • Lyo-WorksOS for on-board control and display of process parameters including collector temperature and vacuum level, recipe programming, data collection and storage, and more.

  • End-Zonealert system to indicate when samples have reached dryness

  • Benchtop and mobile console models available

  • Ice collection capacities ranging from 2.5 to 18 liters

  • -50°C, -84°C, and -105°C temperature options for a wide range of sample types

  • PTFE-coated collectors available for corrosion resistance

Browse Products
Multiple Labconco fume hoods.

Fume Hoods

Discover the perfect laboratory fume hood solution for your unique needs from Labconco, one of the world's leading fume hood manufacturers. We offer an extensive range of chemical fume hoods to support diverse applications:

  • Chemical fume hoods: Safeguard your laboratory environment with unsurpassed chemical containment features

  • Ductless fume hoods: Offering flexibility, efficiency, and exceptional air filtration capabilities

  • Floor-mounted fume hoods: Combine optimal ventilation with a spacious interior for your application

  • Special Application Fume Hoods: PVC and stainless steel hoods for use with perchloric acid, acid digestion, and radioisotopes. Or ask about custom chemical containment solutions

Browse Products
nexus_hood-only-2500.jpg

Clean Benches

Labconco offers a comprehensive range of clean benches, also known as laminar flow workstations, expertly designed to accommodate diverse applications. Our clean benches create an ISO Class 5 or better work environment, ensuring the utmost protection from contamination for non-hazardous samples and applications.

Choose from vertical or horizontal clean bench models, available in a wide range of sizes and depths, and configurable to suit your specific application requirements. Complete your workspace with optional UV lights, pass-through ports, and other model-specific selections. Labconco clean benches are built using quality materials, such as stainless steel and tempered safety glass, to ensure lasting durability.

For added comfort and flexibility, explore our hydraulic base stands. With Labconco's clean benches, take contamination control to the next level.

Browse Products
Water purifier

Water Purifiers for Solventless Extraction

When performing solventless ice water extractions, you want the purest end product. It makes sense to start with the purest water. Our reverse osmosis water purification systems produce laboratory grade water. Our experts will help you pick your purity level.

Browse Products
A Labconco glassware washer.

Glassware Washers for the Academic Lab

Stop handwashing laboratory glassware and let your students and lab technicians get back to science. Labconco SteamScrubber and FlaskScrubber provide more consistent, cleaner glassware using less water than handwashing. With a large selection of interchangeable inserts for labware, these glassware washers ensure tens of thousands of labs, from K-12 or in higher education, have clean labware every day. Powered by CleanWorks Operating System, features such as customizable wash cycles, onboard data collection and remote monitoring are easy to use.

Browse Products

Ready to Configure Your Product?

Articles & Case Studies

Articles

Introduction to freeze drying

Whiskey barrel chocolate: A case study in flavor (Part 1)

Get in Touch

Equipment and technology are taking labs to the next level. We have everything you need to work with maximum efficiency. Not sure what features to select? Reach out to one of our technical experts and we will talk you through it.