Skip to main content
Category

Clean Benches

Labconco offers a comprehensive range of clean benches, also known as laminar flow workstations, expertly designed to accommodate diverse applications. Our clean benches create an ISO Class 5 or better work environment, ensuring the utmost protection from contamination for non-hazardous samples and applications.

Choose from vertical or horizontal clean bench models, available in a wide range of sizes and depths, and configurable to suit your specific application requirements. Complete your workspace with optional UV lights, pass-through ports, and other model-specific selections. Labconco clean benches are built using quality materials, such as stainless steel and tempered safety glass, to ensure lasting durability.

For added comfort and flexibility, explore our hydraulic base stands. With Labconco's clean benches, take contamination control to the next level.

Find your Product

4 items

Nexus Horizontal Clean Benches
Nexus Horizontal Clean Benches
Nexus Horizontal Clean Benches are designed to protect non-hazardous applications, and meet the rigorous demands of life sciences, materials science applications, pharmaceutical R&D and compounding...
Purifier Vertical Clean Benches
Purifier Vertical Clean Benches
Purifier Vertical Clean Benches direct HEPA-filtered air downward over the work area to provide ISO Class 5 conditions and protect your work from particulate contamination. Applications for clean...
Purifier Filtered PCR Enclosures
Purifier Filtered PCR Enclosures
Purifier Filtered PCR Enclosures direct HEPA-filtered air downward over the work area to provide ISO Class 5 (formerly Class 100) conditions and protect your work from particulate contamination....
Purifier Non-Ventilated PCR Enclosures
Purifier Non-Ventilated PCR Enclosures
Purifier Non-Ventilated PCR Enclosures provide an enclosed non-ventilated work space for conducting polymerase chain reaction procedures. These enclosures include a UV light with timer so that...
Page 1 of 1

Talk to an Expert

Jon Buzard
Application Specialists

Jon Buzard

Contact Us
Amber Irvin
Product Service

Amber Irvin

Contact Us
Sales contactsProject assistance
Looking for some other kind of information? Contact us ➔