Skip to main content
Category

General Purpose Chemical Fume Hoods

Labconco boasts a line of general chemistry fume hoods to meet the different requirements and applications for every type of customer. Whether the need is for a Floor Mounted fume hood for large equipment, or a smaller, glass-walled enclosure for extra visibility, Labconco has the right fume hood solution. Explore this expansive offering of fume hoods for the right fit for you.

Find your Product

7 items

Electrical Duplexes
protector pass through laboratory hood
Protector Pass-Through Laboratory Hoods
Protector Pass-Through Laboratory Hoods offer sashes on two sides allowing operation on either side of the fume hood. An audible alarm sounds to prevent simultaneous opening of both sashes. With...
Protector XL Floor-Mounted Laboratory Hoods
Protector XL Floor-Mounted Laboratory Hoods
Protector XL Floor-Mounted Laboratory Hoods (sometimes called Walk-In Hoods) accommodate laboratory procedures that require oversized equipment or maximum working height. Models with vertical-rising...
Protector XVS Ventilation Stations
Protector XVS Ventilation Stations
Protector XVS Ventilation Stations may be used as light duty fume hoods, science classroom work stations, solvent cleaning work bays, weighing stations or for pathology and cytology. With glass tops...
Protector Demonstration Hoods
Protector Demonstration Hoods
Protector Demonstration Hoods are low profile, light-duty fume hoods designed to provide a clear, unobstructed view of procedures from all sides during educational demonstrations. Protector...
Fiberglass 30 Laboratory Hoods
Fiberglass 30 Laboratory Hoods
Compact, benchtop Fiberglass 30 Laboratory Hoods are designed for research, educational and clinical applications requiring small working space and efficient fume removal. The fiberglass liner is...
Basic Laboratory Hoods
Basic Laboratory Hoods
Basic Laboratory Hoods are designed specifically for laboratories, classrooms and light duty applications where safe ventilation is required. Constructed of powder-coated steel, Basic Hoods are...
Canopy Hoods
Canopy Hoods
Canopy Hoods are specifically designed to vent non-toxic materials such as heat, steam and odors from large or bulky apparatus that do not require a physical barrier such as ovens, steam baths and...
Page 1 of 1

Talk to an Expert

Jon Buzard
Application Specialists

Jon Buzard

Contact Us
Jason Gilchrist
Product Service

Jason Gilchrist

Contact Us
Sales contactsProject assistance
Looking for some other kind of information? Contact us ➔