Request Quote
Canopy Hoods
Canopy Hoods are specifically designed to vent non-toxic materials such as heat, steam and odors from large or bulky apparatus that do not require a physical barrier such as ovens, steam baths and autoclaves. The hood may be installed on a wall or suspended from the ceiling for peninsular and corner locations. Coupled with a blower and ductwork, the Canopy Hood can operate at a wide range of exhaust rates.
Need help with this selection?
Jon Buzard
Jason Gilchrist
Canopy Laboratory Hoods Manual
Need help finding specific information?
Educational Fume Hoods & Enclosures Catalog