Skip to main content
Category

RapidVap Nitrogen Evaporators

RapidVap N2 and N2/48 Evaporation Systems are multiple-sample evaporators that use a combination of gentle forces — vortex motion and dry heat with nitrogen blow down — to quickly reduce samples to dryness or an end point volume. RapidVap Vertex Dry Evaporators use dry heat and nitrogen blow down to speed evaporation of up to 50 small samples at once. Unlike water bath heaters, dry block heaters require less maintenance, no distilled water or additives, and adds no potential source of contamination.

 

Find your Product

5 items

RapidVap Vertex Dry Evaporator
RapidVap Vertex Dry Evaporator
Using dry heat and nitrogen blow down, the RapidVap® Vertex™ Dry Evaporator speeds evaporation of up to 50 samples at the same time. A convenient touchpad allows easy programming of time and...
RapidVap N2 Dry Evaporation Systems
RapidVap N2 Dry Evaporation Systems
The RapidVap N2 Evaporation Systems offer a more efficient, automatic alternative to Kuderna-Danish and rotary evaporators and may be used with a broad range of aggressive chemicals. In RapidVap N2...
RapidVap N2 Dry Evaporation System with RS-232 link
RapidVap N2 Dry Evaporation System with RS-232 link
The RapidVap N2 Evaporation Systems offer a more efficient, automatic alternative to Kuderna-Danish and rotary evaporators and may be used with a broad range of aggressive chemicals. In RapidVap N2...
RapidVap N2/48 Dry Evaporation Systems
RapidVap N2/48 Dry Evaporation Systems
RapidVap N2/48 Evaporation Systems use nitrogen blow down, vortex motion and heat to speed evaporation of up to 48 small samples or eight 450 milliliter samples at once. A stream of nitrogen or dry...
RapidVap N2/48 Dry Evaporation System with RS-232 link
RapidVap N2/48 Dry Evaporation System with RS-232 link
The RapidVap N2 Evaporation Systems offer a more efficient, automatic alternative to Kuderna-Danish and rotary evaporators and may be used with a broad range of aggressive chemicals. In RapidVap N2...
Page 1 of 1

Talk to an Expert

sprung-j.jpg
Application Specialists

Jenny Sprung

Contact Us
Joe Reichert
Product Service

Joe Reichert

Contact Us
Sales contactsProject assistance
Looking for some other kind of information? Contact us ➔