Search

Glove Boxes and Gas Purifiers

Protector® Glove Boxes are designed for use in controlled atmospheres (dry boxes) or for use with hazardous materials. Protector Controlled Atmosphere Glove Boxes provide a leak-tight environment for work with contamination-sensitive materials. Protector HEPA/ULPA Filtered Glove Boxes provide HEPA filtration and a physical barrier to protect the user from exposure to potentially dangerous materials. Protector Combination Glove Boxes allow for handling both hazardous substances and atmosphere-sensitive materials. Protector Double Glove Boxes offer twice the working width.

Precise® Glove Boxes provide an economical solution to more sophisticated glove boxes. They have seamless, one-piece molded polyethylene shells that withstand chemicals and are easy to clean. Precise Basic Glove Boxes have a simple design, which allows them to be customized with optional accessories to meet application needs. Precise Controlled Atmosphere Glove Boxes are designed to create low oxygen or moisture environments. Precise HEPA-Filtered Glove Boxes and XPert Weigh Boxes have inlet and outlet HEPA filters to protect the operator from hazardous airborne particulates and powders.

Below is a listing of glove boxes and accessories available from Labconco. Click on any product to find out more about it. If you are still unsure which glove box is best for your application, use the Advanced Product Search to help you narrow down your choices.

Parts & Accessories

Glove Boxes and Gas Purifiers

Use our Product Selection Tools

Scout™ Lab Equipment Selector

Let Scout lead you to the right laboratory hood for your application.

Controlled Atmosphere Glove Boxes

Protector and Precise Controlled Atmosphere Glove Boxes provide a leak-tight inert environment for work with contamination-sensitive materials.

Filtered Glove Boxes

These ventilated glove boxes feature inlet and outlet HEPA or ULPA filtration for particulate containment and user protection from hazardous materials.

Combination Glove Boxes

Protector Combination Glove Boxes have the capability to function as either a filtered box or controlled atmosphere box.

AtmosPure Re-Gen Gas Purifiers

Compatible with any Controlled Atmosphere Glove Box, the AtmosPure produces an ultrapure inert atmosphere for materials sensitive to moisture and/or oxygen. 

Connecting Gas and Vacuum to a Glove Box

This instructional video shows how to connect gas and vacuum to a Labconco Glove Box with Auto Pressure Controller. Contact Labconco with additional questions not addressed in this video.

Literature & Resources

  • Brochures

    • Protector Glove Boxes Catalog

      Provides an overview, features and benefits, specifications, ordering information and dimensional data on Protector Filtered Glove Boxes, Protector Controlled Atmosphere Glove Boxes, Protector Combination Glove Boxes and AtmosPure Re-Gen Gas Purifiers. Accessories and Base Stands are also described.

    • Glove Box Automatic Pressure Control Quick Start Guide

      For complete instructions on setting up and using your glove box, please refer to the user guide. This guide is only intended as a quick introduction to the automatic pressure control module.

  • Technical Manuals

    • Technical Service Manual For Precise HEPA-Filtered Glove Boxes

       

       For Precise HEPA-Filtered Glove Boxes 5220200, 5220220, 5220221, 5220230, 5220231. 

    • Technical Service Manual Precise Controlled Atmosphere Glove Boxes and Precise® Basic Glove Boxes

      For Precise Controlled Atmosphere Glove Boxes and Precise Basic Glove Boxes
      Controlled Atmosphere Models 5220100, 5220120, 5220121, 5220130, 5220131
      Basic Models 5220000, 5220020, 5220021, 5220030, 5220031

  • CAD Drawings

    • XPert Weigh Boxes CAD

    • XPert Weigh Boxes SketchUp 3D CAD

      In order to view 3D CAD Drawings, download and install the Google Sketchup Viewer from sketchup.google.com The application will prompt you through the installation process.

  • Application Notes

    • How It Works: High Containment at Low Cost

      Lab Manager, September 2007 article describes why the Precise Glove Box makes sense for laboratories with a tight budget.

  • Safety Data Sheets

    • Activated Carbon Radioisotope SDS

      Safety Data Sheet for Activated Carbon Filters used in Paramount Ductless Enclosures, Protector and Precise Glove Boxes, and Trap Inserts for CentriVap Concentrators, RapidVap Evaporation Systems, and Protector and Precise Glove Boxes.