Skip to main content
12 Port Dry Ice Benchtop Freeze Dryer, -75°C, -103°F
Product model
Catalog # 7522700

12 Port Dry Ice Benchtop Freeze Dryer, -75°C, -103°F

12 Port Dry Ice Benchtop Freeze Dryer, -75°C, -103°F

For the laboratory with occasional lyophilization requirements, the Dry Ice Benchtop Freeze Dryer provides a simple, economical means of freeze-drying. Since dry ice cools alcohol or other heat transfer solutions to approximately 75 degrees C or -103 degrees F, the Dry Ice Benchtop Freeze Dry System is ideal for processing materials with low eutectic points. The Dry Ice Benchtop Freeze Dry System is equipped with a center well for dry ice and solvent that serves as a water vapor collector and doubles as a convenient pre-freezing bath. Flasks, serum bottles and ampules may be frozen by dipping and rotating them in the well. Type 304 stainless steel with twelve valves and a single run capacity of 1 liter. Valves accommodate either 1/2" or 3/4" flask adapters. Includes dry ice/solvent center well with 1.92 liter capacity and cover, 1/2" outside diameter port for connection to vacuum pump and 3/8" outside diameter port or connection to vacuum gauge.

Features

Required Accessories

  • Rotary vane direct drive vacuum pump with a minimum displacement of 144 liters/minute, 0.002 mBar ultimate pressure and fitting suitable for 3/4" ID vacuum hose
  • Freeze dry glassware if not bulk freeze drying
  • Vacuum Gauge
  • Tubing
  • Dry Ice

Resources

Green Initiatives

Dry Ice Benchtop Freeze Dry System Manual

View Now

Need help finding specific information?

Contact Us