Skip to main content
FreeZone 12 Liter -84C Console Freeze Dryers with Stoppering Tray Dryers
Master product

FreeZone 12 Liter -84C Console Freeze Dryers with Stoppering Tray Dryers

FreeZone 12 Liter -84C Console Freeze Dryers with Stoppering Tray Dryers

FreeZone 12 Liter Console Freeze Dryers with Stoppering Tray Dryers are designed for lyophilizing moderate to large loads and stoppering vials or serum bottles under vacuum. The console features a front viewing window and interior space for a vacuum pump (sold separately).

The console's upright stainless steel collector coil is capable of holding 12 liters of ice before defrosting. Two 3/4 hp HCFC/CFC-free refrigeration systems cool the collector to -84° C (-119° F), suitable for low eutectic point samples including acetonitrile.

The Stoppering Tray Dryer features three 16.5" x 12" processing shelves. A single 1 hp HCFC/CFC-free refrigeration system and 1000-watt electric heater cool and heat the fluid medium circulating through channels in the shelves.

Lyo-Works™ OS provides a real time display of freeze dryer and tray dryer parameters on a 5" full color, capacitive touchscreen. Models with PTFE-coated collectors that can withstand corrosive compounds are available.

Vacuum pump and freeze dry glassware (if not bulk freeze drying) are required (not included).

Features

Features (All Models)
  • Upright stainless steel collector coil capable of holding 12L of ice before defrosting. Stainless steel collector lid, 3/4" thick, has neoprene gasket.
  • Console cabinet with interior space for vacuum pump (sold separately) and two-piece, removable front panel with viewing window.
  • Clear acrylic chamber lid, 3/4" thick, with neoprene gasket.
  • FreeZone Stoppering Tray Dryer.
  • Brushed stainless steel and glacier white, powder-coated steel exterior with blue accents.
  • Full color, 5" capacitive touchscreen with Lyo-Works™ OS:
    • Real time display of collector temperature, vacuum level, and optional End-Zone™ end point detection system.
    • Start–up mode for collector cool-down and vacuum pull-down (automatic or manual).
    • Operating mode (standby or run).
    • Vacuum set point, alerts, diagnostic tests, user manual, defrost control, and optional drying accessory parameters.
    • Data logging stores and displays data in table or chart format, and may be exported via USB or Ethernet.
    • Settings include language (English, Spanish, French, German, or Italian), time, time zone, temperature (° C or ° F), and vacuum (mBar, Torr, or Pa).
    • Alerts are programmable to send via Ethernet connection to user-entered email addresses.
    • Display settings include brightness, touch sounds (on/off), and screen time out in minutes (on/off).
    • Maintenance alert settings include vacuum pump oil change, refrigeration cleaning, total operating hours and line voltage offset.
    • Level-specific security lock-out prevents changes to programs and other system parameters.
  • Hot gas defrost with auto shut off at +60° C (+140° F).
  • On/standby switch.
  • Moisture sensor that prevents refrigeration or vacuum start-up when moisture is detected in the drain line.
  • Vacuum control valve that maintains vacuum level set point.
  • Vacuum break valve that bleeds air into the system when power to the freeze dryer or vacuum pump is shut off. If a power outage less than approximately 5 minutes occurs, the freeze dryer will restart and the refrigeration and vacuum system will resume operation once power is restored. If the power failure is more than approximately 5 minutes and the collector warms above safe limits, the freeze dryer will not automatically restart.
  • Side-mounted USB port and rear-mounted Ethernet connection.
  • Front-mounted, quick-disconnect drain hose fitting and side-mounted lanyard with hose connector. 18", 1/4" ID silicone tubing and clamp included.
  • Internal electrical receptacle for vacuum pump connection.
  • 3-wire electrical cord with plug.
  • 3/4" OD vacuum connection, 36" of 3/4" ID vacuum hose and two clamps.


Options Include

  • PTFE-coated collector coil and chamber for processing involving corrosive compounds.
  • Purge valve for isolating the vacuum pump from the freeze dryer.
  • Region-specific electrical plug configurations.


Required Accessories (Not Included)

  • Vacuum pump with a displacement of at least 163 L/min, 0.02 mBar ultimate pressure and fitting suitable for 3/4" ID vacuum hose.
  • Freeze dry glassware if not bulk freeze drying.
Plug Type
North America, 230V
Saudi Arabia
Schuko
China/Australia
British (UK)
India

Need help with this selection?

Talk to an Expert ➔

Talk to an Expert

sprung-j.jpg
Application Specialists

Jenny Sprung

Contact Us
Joe Reichert
Product Service

Joe Reichert

Contact Us
Sales contactsProject assistance
Looking for some other kind of information? Contact us ➔

Videos

Related products

PrimeMate Oil Change Systems
PrimeMate Oil Change Systems
The PrimeMate™ reduces the hassle and mess of changing the oil in your rotary vane or hybrid pump. Depending on your pump, the PrimeMate performs up to 4 oil changes before the clean oil container...
Serum Bottles
Serum Bottles
Serum Bottles hold small samples for batch drying on a tray. They may also be connected to valve ports on drying chambers and manifolds. Serum bottles are sold in packages of 100.
Serum Bottle Split Stoppers
Serum Bottle Split Stoppers
Rubber split stoppers fit Serum Bottles. Package of 100.
Serum Bottle Aluminum Seals
Serum Bottle Aluminum Seals
Aluminum seals come in packages of 100.
Tray Dryer Parts & Accessories
Tray Dryer Parts & Accessories
Accessories for use with the FreeZone Stoppering Tray Dryer, FreeZone Bulk Tray Dryer and FreeZone Small Tray Dryer are offered.

Resources

Green Initiatives

Lyo-Works OS Software for FreeZone Freeze Dryers

View Now

Lyo-Works Bundle File

View Now

Need help finding specific information?

Contact Us ➔

FreeZone Console Freeze Dryers Manual

View Now

FreeZone Stoppering Tray Dryer Installation Guide (Spanish)

View Now

FreeZone Freeze Dryer Installation Guide (Italian)

View Now

FreeZone Stoppering Tray Dryer Installation Guide (Italian)

View Now

FreeZone Freeze Dryer Installation Guide (French)

View Now

FreeZone Stoppering Tray Dryer Installation Guide (French)

View Now

FreeZone Freeze Dryer Installation Guide (German)

View Now

FreeZone Freeze Dryer Installation Guide

View Now

Need help finding specific information?

Contact Us ➔

Refrigerant R170 SDS

View Now

Refrigerant R452A SDS

View Now

Refrigerant R448A SDS

View Now

Need help finding specific information?

Contact Us ➔

French-Language FreeZone Freeze Dryers Catalog

View Now

Laboratory Guide to Freeze Drying

View Now

Need help finding specific information?

Contact Us ➔

FreeZone Stoppering Tray Dryer Installation Guide (German)

View Now

FreeZone Freeze Dryer Installation Guide (Spanish)

View Now

Need help finding specific information?

Contact Us ➔

Installation Qualification/Operation Qualification for FreeZone Freeze Dryers

View Now

Need help finding specific information?

Contact Us ➔