Skip to main content
Precise Controlled Atmosphere Glove Boxes
Master product

Precise Controlled Atmosphere Glove Boxes

Precise Controlled Atmosphere Glove Boxes
Precise Controlled Atmosphere Glove Boxes
Precise Controlled Atmosphere Glove Boxes

Precise Controlled Atmosphere Glove Boxes provide a leak-tight environment for work with contamination-sensitive materials. Procedures where low levels of oxygen or moisture are important, such as work with organometallics, alternative energy cells or hydrophilic chemicals, are typical applications for these economical glove boxes.

Need an ultrapure inert atmosphere? All Precise Controlled Atmosphere Glove Boxes are compatible with the new AtmosPure Re-Gen Gas Purifier accessory, which has the capacity to remove up to five liters of oxygen (13.500 ppm) and 660 grams of moisture (18 million ppm) at standard temperature and pressure (STP).

Features

Features

  • One-piece molded, medium-density polyethylene shell. Labconco recommends this website for a comprehensive listing of chemical resistance data for polyethylene.
  • Dry powder epoxy-coated steel superstructure
  • 1/4" thick laminated safety glass viewing window, 26.4" wide x 12.5" high, removable for loading equipment, with powder-coated steel frame and neoprene gasket
  • Space-saving inner and outer transfer chamber doors that pivot upward, are counterbalanced and equipped with quick-latches
  • Black, chemical-resistant work surface sealed to the glove box floor
  • Pressure relief valve that activates at pressure/vacuum above 6 inches or below -6 inches of water gauge.
  • Pressure relief valve vent, 4" nominal diameter
  • Interior ceiling-mounted electrical duplex receptacle with 5 amp maximum circuit load
  • Neoprene gloves, size 9 3/4, are included.
  • Fluorescent lamp, 22 watts, with easy replacement from the top
  • Switches for light and innermost interior electrical receptacle
  • Approximately 13 cubic feet of interior space in main chamber
  • 11.0" nominal ID x 12.0" long transfer chamber
  • Factory leak tested with a mass spectrometer while glove box is pressurized with helium at 5 inches of water gauge.
  • No detectable leaks greater than 1 x 10(-4) ml/sec
  • Meet Class 1 atmosphere containment conditions for oxygen leak rates per ISO 10648-2 test method
  • Six manual valves for purging and filling of both main chamber and transfer chamber and for drying train connections
  • Main chamber pressure gauge with readings from -5 to +5 inches of water gauge
  • Transfer chamber pressure gauge with readings from 0 to -29 inches of mercury
  • Transfer chamber high vacuum sleeve and interior interlocking shelf of dry powder epoxy-coated steel
  • ETL listed (115 volt models)
  • CE Conformity (230 volt models)

Options

  • International electrical configurations

Required Accessories

  • Rotary Vane Direct Drive Vacuum Pumps
  • Adjustable Height Base Stands
  • Base Cabinet
  • Work Surface
  • Inert gas for filling

Optional Accessories

  • Acrylic Viewing Window
  • Automatic Pressure Controller
  • Diaphragm Pumps
  • Electrical Power Strips
  • Exterior Transfer Chamber Shelf
  • External Glove Port Covers
  • Gas Fill/Vacuum Purge Tubing Kits
  • Gloves and Glove Box Accessories
  • Hanging Shelf Accessories
  • Hygrometers
  • Oxygen and Moisture Removal Column
  • Oxygen Monitors
  • Pressure Relief Valve Vent Kits
  • Remote Blowers
  • Storage Shelf Kits
  • Trap Inserts
Select all options to find a Catalog #
Power Cord and Plug
Region

Talk to an Expert

Jon Buzard
Application Specialists

Jon Buzard

Contact Us
Luke Spencer
Product Service

Luke Spencer

Contact Us
Sales contactsProject assistance
Looking for some other kind of information? Contact us

Related products

AtmosPure Re-Gen Gas Purifiers
AtmosPure Re-Gen Gas Purifiers
The AtmosPure Re-Gen Gas Purifier produces an ultrapure inert atmosphere for materials sensitive to moisture and/or oxygen by circulating an inert gas and removing oxygen and moisture inside the box....
Positive Pressure Conversion Kit
Positive Pressure Conversion Kit
Positive Pressure Conversion Kit contains the components necessary to convert the built-in blower from negative pressure to positive pressure operation.
Blower Foot Switch
Blower Foot Switch
Blower Foot Switch provides a hands-free means to shut off power to the built-in blower.
Rotary Vane Vacuum Pumps
Rotary Vane Vacuum Pumps
Rotary Vane Direct Drive Vacuum Pumps provide a reliable vacuum source for a variety of laboratory products including FreeZone Freeze Dryers, Protector Controlled Atmosphere Glove Boxes and CentriVap...
Oxygen & Moisture Monitors
Oxygen & Moisture Monitors
Drying Trains and Accessories
Drying Trains and Accessories
Glove Box Gloves
Glove Box Gloves
Gloves for use with Labconco Glove Boxes.

Resources

Green Initiatives

Precise Controlled Atmosphere and Basic Glove Boxes Manual

View Now

Need help finding specific information?

Contact Us

Precise Glove Boxes Catalog

View Now

Need help finding specific information?

Contact Us

Precise Basic and Controlled Atmosphere Glove Boxes Specifications

View Now

Need help finding specific information?

Contact Us

CE Declaration of Conformity - Precise Glove Box

View Now

Need help finding specific information?

Contact Us

Installation Qualification/Operation Qualification for Precise Controlled Atmosphere Glove Box

View Now

Need help finding specific information?

Contact Us

Glove Box Selection Form

View Now

Need help finding specific information?

Contact Us