Search

XPert Nano Enclosure
  • XPert Nano Enclosure
  • XPert Nano Enclosures
  • XPert Nano Enclosures
  • XPert Nano Enclosures

XPert Nano Enclosures

XPert Nano Enclosures provide user protection by keeping hazardous powders and particulates contained during procedures such as nanoparticle manipulation and dry powder chemical handling. Room air is pulled into the enclosure through the front, flows to the baffle and finally passes through a 99.999% ULPA exhaust filter before returning to the laboratory or cleanroom. Stainless steel interior sides, removable baffle, removable air foil and integral work surface are easy to wipe down and keep clean.

The first enclosures ever to be validated for nanomaterial containment as tested by NanoSafe, Inc.™:

Use Our Product Selection Tools

Scout™ Lab Equipment Selector

Let Scout lead you to the right laboratory hood or sample prep equipment for your application.

These ULPA filtered hoods are specially designed for working with nanomaterials. 



Filter these products

Filters applied

Showing 1 - 5 of 5 Results

4' XPert Nano Enclosure

Catalog # 3887420

  • Region: U.S. and Canada
  • Built-In Ionizer: No
  • Filter Type: ULPA
  • Lighting: Front-mounted fluorescent lamp
  • Width: 4'
4' XPert Nano Enclosure

Catalog # 3887421

  • Region: International
  • Built-In Ionizer: No
  • Filter Type: ULPA
  • Lighting: Front-mounted fluorescent lamp
  • Width: 4'
4' XPert Nano Enclosure with Ionizer

Catalog # 3887460

  • Region: International
  • Built-In Ionizer: Yes
  • Filter Type: ULPA
  • Lighting: Front-mounted fluorescent lamp
  • Width: 4'
4' XPert Nano Enclosure with Ionizer

Catalog # 3887461

  • Region: U.S. and Canada
  • Built-In Ionizer: Yes
  • Filter Type: ULPA
  • Lighting: Front-mounted fluorescent lamp
  • Width: 4'
4' XPert Nano Enclosure with Ionizer

Catalog # 3887462

  • Region: International
  • Built-In Ionizer: Yes
  • Filter Type: ULPA
  • Lighting: Front-mounted fluorescent lamp
  • Width: 4'

Our Product Representatives Are Here To Help

Calibrating the Guardian 1000 Airflow Monitor - Protector Fume Hoods

Literature & Resources

  • Brochures

    • XPert Nano Enclosures Brochure

      Contains information on the XPert Nano Enclosures which provide user protection by keeping hazardous powders and particulates contained during procedures such as nanoparticle manipulation and dry powder chemical handling.

      View Files

  • User's Manuals

    • XPert Nano Enclosures Manual

      Models: 38872, 38885, 38873, 38886, 38874, 38875, 38876 Series.

      View Files

  • 3-Part Specs

  • CAD Drawings

  • Installation Qualification / Operation Qualification

    • Installation Qualification/Operation Qualification for XPert Nano Nanotechnology Enclosures

      For validation of XPert Nano Nanotechnology Enclosures. Provides a checklist of installation and operation qualification to complete when beginning operation on new or used XPert Nano Nanotechnology Enclosures.

      View Files

  • Declarations of Conformity

    • CE Declaration of Conformity - XPert Nano Enclosures

      For 38872 Series, 38873 Series, 38874 Series, 38875 Series, 38876 Series, 38885 Series, and 38886 Series XPert Nano Enclosures

      View Files

    • ETL Authorization Mark for XPert Systems, Purifier Vertical Clean Benches and Purifier Filtered PCR Enclosures

      This document from Intertek authorizes the use of the ETL mark on XPert Systems, Purifier Vertical Clean Benches and Purifier Filtered PCR Enclosures.

      View Files

Related Products

XPert Filtered Balance System with Updated Airflow Monitor

Balance, Bulk Powder & Equipment Enclosures

These enclosures keep particulates contained during weighing and powder transfer. Other enclosures provide a ventilated space for keeping powder-generating apparatus contained.

Protector Standard Storage Base Cabinet with Dual Doors

Base Cabinets

Base Cabinets provide support for the full line of benchtop Labconco fume hoods and other enclosures and may be mixed or matched so that total width equals the width of the hood.

4ft Telescoping Base Stand with Fixed Feet

Base Stands

Labconco Hydraulic Lift, SoLo and Telescoping Base Stands are ADA compliant and provide sturdy support for a variety of Labconco fume hoods and enclosures. 
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
Remote blowers, designed for roof-mounting, provide airflow for fume hoods and other enclosures. Exhausters, designed for ductless applications, filter the air before returning it to the lab.

Recently Viewed Products