Isolator minimizes vibration to sensitive balances. Includes a 13.4" w x 20.4" d x 2.7" thick marble slab, four isolator pads, and a type 304 stainless steel protective top cover. Included with XPert Weigh Boxes.
Isolator minimizes vibration to sensitive balances. Includes a 13.4" w x 20.4" d x 2.7" thick marble slab, four isolator pads, and a type 304 stainless steel protective top cover. Included with XPert Weigh Boxes.
Microwell Plate Holder
Solid aluminum base tightly holds a 127.8 x 85.5 mm microplate. Eliminates the air gap on the bottom of the plate, providing excellent heat transfer to the microplate. It gives temperature stability to small samples that are susceptible to meltback. For use with any tray drying accessory.
Catalog Number:
7369600
Basic 47 Laboratory Hood
Catalog Number:
2247300
12-Port Drying Chamber
Catalog Number:
7522800
Manual Duct Damper
Catalog Number:
4741300
Waste Chute Stopper
Waste Chute Stopper is used to seal the waste chute on a number of XPert and Protector products.
Catalog Number:
5248300
Cart for the Cure
Get $100 off and we'll donate $50 to fight breast cancer from September through November. Our standard Portable Table in breast cancer awareness pink, also available in a glacier-white color at regular price.
Catalog Number:
8025000PNK
Isolation Valve
Catalog Number:
7761500