Ventilated Enclosures & Exhausters
Find information on a broad range of fume hoods, ductless fume hoods, biosafety cabinets, clean benches, balance enclosures, nanotechnology enclosures and remote blowers.
Labconco is dedicated to building superior laboratory equipment: Fume Hoods, Biosafety Cabinets, Balance Enclosures, Glassware Washers, Water Purifiers, Glove Boxes, Forensic Enclosures, Freeze Dryers, and Accessories.
Find information on a broad range of fume hoods, ductless fume hoods, biosafety cabinets, clean benches, balance enclosures, nanotechnology enclosures and remote blowers.
Benchtop freeze dryers and mobile consoles. Models available that reach as low as -105°C. Lyophilization, evaporation or concentration, which is best for your samples?
Labconco offers a variety of forensic equipment, including Protector Evidence Drying Cabinets, Protector Downdraft Powder Stations and CApture CA Fuming Systems.
Labconco dry block evaporators and vacuum concentrators provide sample preparation solutions for a variety of applications.
Labconco offers Filtered, Controlled Atmosphere and Combination Glove Boxes that provide a physical barrier between the user and materials inside.
Agro-chemistry apparatus include classical macro, micro and rapid Kjeldahl apparatus, Goldfisch Fat Extractors and Crude Fiber Apparatus.
Labconco laboratory glassware washers have specialized features to meet the laboratory’s demand for superior cleaning and convenience. Undercounter and freestanding models are available.
These point-of-use pure water systems include reverse osmosis systems and water polishing systems.
Other Labconco products offered include Vacuum Desiccator, Blood Drawing Chairs, Cleaners, Wipes and more.
Base Stands, Cabinets & Work Surfaces provide support for a wide variety of Labconco ventilation products.
Labconco Carts and Benches transport items from lab to lab or serve as extra bench or desk space. Tables serve a variety of uses.