Labconco Fume Hood Airflow Demonstration
Labconco Protector Fume Hoods include the XStream, the most energy-efficient ducted fume hood design, as well as other high performance ducted fume hoods in our Premier and XL lines. This video demonstrates the airflow and safety features of all our Protector Fume Hood models.
Labconco's Airflow Test Lab
This video shows how Labconco's airflow test lab is used to demonstrate the exclusive containment ability of our ventilated enclosures.
Benefits of Protector Echo & Airo Filtered Fume Hoods Unique Features
This video shows how filtered fume hoods completely eliminate the largest expense of maintaining a laboratory. Patented features for safety, filtration and connectivity make these hoods uniquely adaptable for a wider variety of uses than any ducted hood.
Quick and Easy Echo and Airo Filtered Fume Hood Installation
Labconco Protector Echo and Airo Filtered Fume Hoods are simple to install because they require no ductwork. One of the fastest ways to expand your lab or create flex space for chemical work.
How the I-S Fume Hood Saves Energy
This animation shows how the Protector I-S works with a laboratory air supply’s pressure differential switch to save energy. When the sash is lowered, blower speed is automatically reduced to conserve the room's tempered air.
Protector XStream Chemical Fume Hood
This video explains the key features of the Protector XStream Chemical Fume Hood from Labconco, yielding the greatest possible laboratory safety and lowest operating cost.
High Efficiency Fume Hood Airflow Demonstrations
See airflow demonstrations using smoke to show some of the innovative and highly effective features that make the Protector XStream® the most effective containing fume hood. Watch the airfoil sill, upper dilution air supply, sash handle and sash track direct air into the fume hood's baffles without causing dangerous, containment disrupting turbulence.
Fume Hood Installation
Learn about the proper installation of a Labconco fume hood, including
product inspection, removal from packaging, set up and service fixture and
electrical connections.
Fume Hoods Overview 2013
Meet Manny (ASHRAE 110 Testing)
Being an ASHRAE 110 testing mannequin is a dirty job, but some dummy's got to do it. Manny is just the guy for the job. Check out this video to get an idea of how we test our fume hoods to ensure they provide proper protection.