Search

Remote Blowers & Exhausters

Labconco exhaust blowers are designed to provide exceptional performance and durability, even in the toughest chemical environments. With a range of models that can handle airflow from 300 CFM to 3500 CFM, we have the perfect solution to meet your laboratory's ventilation needs.

The Spectrum Exhaust Blower sets a new standard for laboratory ventilation equipment, featuring a remarkable performance range that simplifies blower sizing. Its Electronically Commutated Motors (ECM) for 1 horsepower and Variable Frequency Drive (VFD) motors for 2 horsepower models both offer exceptional efficiency and maintenance ease. Moreover, the Spectrum can connect to almost any building management system, streamlining set-up and remote monitoring.

Our traditional belt-driven blowers and Intelli-Sense Multi-Speed models are additional options. 

Labconco exhaust blowers come in three different materials - Fiberglass Reinforced Polyester (FRP), PVC, and Coated Steel - ensuring that we have a blower for every application, from solvents to highly corrosive acids.

Our team of experts is always available to help you choose the perfect blower to meet your requirements. Don't settle for less.

Remote Blowers & Exhausters

Helpful Resources for Product Use and Selection

Lab and Science Articles

Helpful articles to assist in product selection, use, and configuration.

Infographics

Visual guides to safety best practices and product selection.

Blog

Keep up with the latest Labconco news and happenings.

Models Available

Remote blowers, designed for roof-mounting, provide airflow for fume hoods and other enclosures. Exhausters, designed for ductless applications, filter the air before returning it to the lab.

Spectrum Exhaust Blower: Exhaust Simplified

Literature & Resources

  • Brochures

    • Labconco Exhaust Blowers and Accessories Catalog

      Provides features, benefits, ordering information, dimensional data and accessory information for Coated Steel, Fiberglass and PVC blowers. This is Labconco literature code 2-77. 

    • How to Size Your Blower

      Use this guide for sizing blowers for Fume Hoods. Enter your information for step-by-step guidance on proper blower sizing.

  • User's Manuals

    • Intelli-Sense Multi-Speed Blowers Manual

      Coated Steel Models: 7061110, 7061111, 7061112, 7061113, 7061120, 7061121, 7061122, 7061123

      Fiberglass Models: 7181810, 7181811, 7181812, 7181813, 7181820, 7181821, 7181822, 7181823

      PVC Models: 7183410, 7183411, 7183412, 7183413, 7183420, 7183421, 7183422, 7183423

    • Labconco Coated Steel, Fiberglass and PVC Blowers Manual

      For Catalog Numbers

      Coated Steel Models: 7068000, 7068100, 7068200, 7068300, 7068400, 7068500, 7068600, 7068700, 7068800, 7068900, 7069000, 7069100, 7069200, 7069300, 7069400, 7069500, 7069600, 7069700, 7071900

      Fiberglass Models: 7180000, 7180100, 7180200, 7180300, 7180400, 7180500, 7180600, 7180700, 7180800, 7180900, 7181000, 7181100, 7181200, 7181300, 7181400, 7181500, 7181600, 7181700, 7182000, 7182100, 7182200, 7182300

      PVC Models: 7183000, 7183100, 7183200

    • Spectrum Blowers Manual

      Spectrum™ Blower Coated Steel Models : 177050100 177250100 177250200

      Spectrum™ Blower Fiberglass Models : 177051100 177251100 177251200

      Spectrum™ Blower PVC Models : 177052100 177252100 177252200

  • 3-Part Specs

    • Intelli-Sense Multi-Speed Blowers 3-Part Spec

  • CAD Drawings

    • Spectrum 10" Coated Steel Blower-177050100

    • Spectrum 10" FRP Blower-177051100

    • Spectrum 10" PVC Blower-177052100

    • Spectrum 12" Coated Steel Blower 1 Horsepower-177250100

    • Spectrum 12" Coated Steel Blower 2 Horsepower-177250200

    • Spectrum 12" FRP Blower 1 Horsepower-177251100

    • Spectrum 12" FRP Blower 2 Horsepower-177251200

    • Spectrum 12" PVC Blower 1 Horsepower-177252100

    • Spectrum 12" PVC Blower 2 Horsepower-177252200

  • Revit

    • 10” Spectrum Blower 1 Horsepower Coated Steel

    • 10” Spectrum Blower 1 Horsepower FRP

    • 10” Spectrum Blower 1 Horsepower PVC

    • 12” Spectrum Blower 1 Horsepower Coated Steel

    • 12” Spectrum Blower 1 Horsepower FRP

    • 12” Spectrum Blower 1 Horsepower PVC

    • 12” Spectrum Blower 2 Horsepower Coated Steel

    • 12” Spectrum Blower 2 Horsepower FRP

    • 12” Spectrum Blower 2 Horsepower PVC

  • Declarations of Conformity

    • CE Declaration of Conformity - Intelli-Sense Blowers

      For 706112x Series Intelli-Sense Coated Steel Blowers, 718182x Series Intelli-Sense Fiberglass Blowers and 718342x Series Intelli-Sense PVC Blowers

Accessories

Ducting Supplies

Ductwork and Blower Accessories

Labconco offers a full line of ductwork, filter packs and transition pieces to complete your exhaust system.