Skip to main content
Fiberglass Blower
Product model
Catalog # 7180000

Fiberglass Blower

Fiberglass Blower

Labconco Fiberglass Blowers are ideal for fume hood exhaust systems in moderate to highly corrosive conditions. The molded fiberglass reinforced polyester housing provides superior corrosion resistance.

Fiberglass Blowers are available that deliver as little as 300 CFM at .12" static pressure or up to 2050 CFM at 4.0" static pressure. Fiberglass Blowers are not recommended for use with Perchloric Acid.

Features

Features

  • Housings are made from molded fiberglass reinforced polyester for durability and long life.
  • Flow-through vent holes and louvers allow for air circulation that cools the motor, thus prolonging motor life.
  • Impellers are made of injection-molded polypropylene to resist corrosive atmospheres.
  • Powder-coated base and weather cover provide long life in extreme weather.
  • Inlet and discharge diameters are sized to receive rigid PVC ducting material directly for easy installation. Blowers are available with 10", 12" and 16" inlet/outlet connections.
  • Sheaves are adjustable to allow for air volume adjustment.
  • Blowers have low RPM for quiet operation.
  • Sound levels for Fiberglass Blowers with 10" and 12" diameter inlets generally range between 64 and 88 decibels, depending on blower size. Intelli-Sense models range from 50 to 70 decibels.
  • Impeller is bonded directly to shaft to reduce maintenance and increase life.
  • Self-adjusting gravity belt tightener ensures consistent performance because belt is held taut by weight of motor. Motor mount keeps the motor in place should the belt ever fail.
  • Variable exhaust orientation adjusts to three outlet positions for installation flexibility

Options

Explosion-proof models are available and provided with non-sparking polypropylene impellers and UL listed explosion-proof motors for maximum safety

Required Accessories

Ductwork

Attributes

  • Electrical
    115V/60 Hz/1-phase/4.0 amps
  • Height
    0.000000
  • Shipping Length
    0.000000
  • Metric Weight
    42.000000
  • Width
    0.000000
  • CFM
    Less Than 1000
  • Corrosive Chemical Resistance
    Moderate to Highly Corrosive

Talk to an Expert

Jon Buzard
Application Specialists

Jon Buzard

Contact Us
Jason Gilchrist
Product Service

Jason Gilchrist

Contact Us
Sales contactsProject assistance
Looking for some other kind of information? Contact us ➔

Resources

Green Initiatives

Labconco Exhaust Blowers and Accessories Catalog

View Now

Need help finding specific information?

Contact Us ➔

Labconco Coated Steel, Fiberglass and PVC Blowers Manual

View Now

Need help finding specific information?

Contact Us ➔