Skip to main content

Inclination™ Technology: features that reinforce what humans are inclined to do

By Scott Anthony Patterson, Labconco Web Content Supervisor
On March 5, 2013
Posted in Articles

Unlike most industries and professions, the very nature of laboratory science is hazardous. Technicians and researchers handle and are in close proximity to substances, agents and materials that are inherently risky. For this reason, great care should be taken in selecting equipment that maximizes safety and reduces the user's risk. This video depicts the Purifier Logic®+ biosafety cabinet, which keeps the researcher safe from agents being used; with emphasis on the evolution of human factors design in biosafety cabinets, developed at Labconco Corporation (Kansas City, MO).

See the Purifier Logic®+ Type A2 and Type B2 Product Announcement

See the Purifier Axiom® Type C1 Product Anouncement

Read "On the Origin of BSCs: The Evolution of Human Inclination Technology"