Search

Class II, Type A2 Biosafety Cabinets

Purifier Logic+ Class II, Type A2 Biosafety Cabinets (BSCs) provide personnel, product and environmental protection from hazardous particulates such as agents that require Biosafety Level 1, 2 or 3 containment. Also for use with antineoplastic drugs, genetic material, carcinogens, allergens and other substances that generate hazardous airborne particulates.

Purifier Cell Logic+ Class II, Type A2 BSCs address the unique needs of cell research. Some models have a modified sash that accommodates a microscope. Other models have a temperature-controlled work area on the work surface to keep cells at the proper temperature for viability.

Both Purifier Logic+ and Cell Logic+ Class II, Type A2 Biological Safety Cabinets have the same airflow pattern to achieve personnel and product protection. During operation, room air is drawn into the inlet grille at the work access opening and through a supply HEPA filter. Approximately 70% of the HEPA-filtered air is circulated through the cabinet, while 30% passes through an exhaust HEPA filter and is discharged.

VIEW THE BSC MANAGEMENT EBOOK or SEE OUR GREEN INITIATIVES

Class II, Type A2 Biosafety Cabinets

Use our Product Selection Tools

Scout™ Lab Equipment Selector

Let Scout lead you to the right laboratory hood for your application.

ReVo Class II, Type A2 Microbiological Safety Cabinet

ReVo™ is Labconco's quietest, most automated and most transparent MSC ever, designed exclusively for European laboratories.

Literature & Resources

  • Brochures

    • Logic+, Axiom and Class I Biosafety Cabinet Brochure

      This 40-page catalog contains an overview, ordering information, dimensional data and accessory information for Labconco Class I and Class II biosafety cabinets.

    • Compounding Pharmacy Solutions Brochure

      Contains information related to selection of enclosures best suited for sterile and non-sterile compounding per U.S. Pharmacopoeia (USP) chapters <795>, <797> and <800>.

    • French-Language Purifier Logic+ EN 12469 Certified Biosafety Cabinets Brochure

      This 8-page French-language brochure contains an overview, specifications and ordering information on Purifier Logic+ Class II, Type A2 EN 12469 Certified Biosafety Cabinets. Ordering information on accessories is also included. En français.

    • German-Language Purifier Logic+ EN 12469 Certified Biosafety Cabinets Brochure

      This 8-page German-language brochure contains an overview, specifications and ordering information on Purifier Logic+ Class II, Type A2 EN 12469 Certified Biosafety Cabinets. Ordering information on accessories is also included. Auf Deutsch.

    • Italian-Language Purifier Logic+ EN 12469 Certified Biosafety Cabinets Brochure

      This 8-page Italian-language brochure contains an overview, specifications and ordering information on Purifier Logic+ Class II, Type A2 EN 12469 Certified Biosafety Cabinets. Ordering information on accessories is also included. In italiano.

  • User's Manuals

    • Purifier Logic+ Class II, Type A2 Biosafety Cabinet User's Manual (After 2019)

      This manual covers Purifier Logic+ Class II, Type A2 Biosafety Cabinets and PuriCare Procedure Stations with catalog numbers 30231xxx1, 30238xxx1, 30241xxx1, 30248xxx1, 30251xxx1, 30258xxx1, 30261xxx1, 30268xxx1, 31241xxx1 and 31261xxx1 manufactured May 2019 and later.

    • Purifier Cell Logic+ Class II, Type A2 Biosafety Cabinets User's Manual (2019)

      This manual covers Purifier Cell Logic+ Biosafety Cabinets with catalog numbers 32239xxx1, 32249xxx1, 32259xxx1, 32269xxx1, 33239xxx1, 33249xxx1, 33259xxx1, 33269xxx1, 34239xxx1, 34249xxx1, 34259xxx1, and 34269xxx1 manufactured May 2019 and later.

    • Altitude Adjustment for Purifier Logic Biosafety Cabinets

      Answers to frequently asked questions in regard to altitude adjustment for Purifier Logic+ and Axiom Biosafety Cabinets.

    • MyLogic Operating System Instruction Chart (2019)

      This resource is an easy-to-follow flow chart of the MyLogic™ Operating System menu that is installed on all Logic®+ Biological Safety Cabinets and PuriCare® Procedure Stations with 8" or 10" sash openings manufactured May 1, 2019 or later. For Logic®+ Biological Safety Cabinets and PuriCare® Procedure Stations with 12" sash openings, and any Axiom® Biological Safety Cabinet, see MyLogic Operating System Instruction Chart (2013 to 2019).

    • MyLogic Operating System Instruction Chart for Certifiers (2019)

      This flow chart shows certifiers how to navigate the diagnostic and calibration sections of the MyLogic™ Operating System on Logic®+ Biological Safety Cabinets and PuriCare® Procedure Stations with 8" or 10" sash openings manufactured May 1, 2019 or later. For Logic®+ Biological Safety Cabinets and PuriCare® Procedure Stations with 12" sash openings, and any Axiom® Biological Safety Cabinet, see MyLogic Operating System Instruction Chart for Certifiers (2013 to 2019).

    • Navigating the Logic Certifier's Menu - Certifier Instructions (2007-2013)

    • Purifier Logic+ Class II, Type A2 Biosafety Cabinet with 12" Sash User's Manual

      For 12" sash models of Purifier Logic+ A2 Biosafety Cabinets.

    • Wiring Diagram for the Purifier Logic Class II A2/B2 Biosafety Cabinet, 115 V 50/60Hz operation

      For Purifier Logic Class II, Type A2 Biosafety Cabinet and Purifier Logic Class II, Type B2 Biosafety Cabinet, 115 V 50/60Hz operation.

    • Wiring Diagram for the Purifier Logic Class II A2/B2 Biosafety Cabinet, 230V 50/60Hz operation

      For Purifier Logic Class II, Type A2 Biosafety Cabinet and Purifier Logic Class II, Type B2 Biosafety Cabinet, 230V 50/60Hz operation.

  • White Papers

    • Controlling Airflow in Class II Biosafety Cabinets

      This white paper reviews the current technologies used by various biosafety cabinet manufacturers to monitor and maintain proper airflows as HEPA filters load.

    • Maximizing User Safety Through Ergonomic BSC Design

      This white paper describes the evolution of ergonomic design in Labconco biological safety cabinets.

    • The Advantages of Using an Electronically Commutated Motor (ECM) in Biosafety Cabinets

      This white paper explains the ECM motor in our Purifier Logic Biological Safety Cabinets and its advantages over PSC motors.

  • Technical Manuals

    • Biosafety Cabinet Technical Manual and Specifications

      Logic+ and Cell Logic+ A2 | B2 Biosafety Cabinets

      Axiom C1 Biosafety Cabinets 

      PuriCare Procedure Stations 

  • 3-Part Specs

    • Labconco Purifier Logic+ Class II, Type A2 Biological Safety Cabinet Specification

  • Installation Qualification / Operation Qualification

    • Installation Qualification/Operation Qualification for Purifier Logic+ Series Biological Safety Cabinets

      This Qualification Protocol is solely intended to be used with Labconco Purifier Logic+ Series Biological Safety Cabinets, which are new or relocated.

      Models: 30231, 30241, 30251, 30261, 30238, 30248, 30258, 30268, 30348, 30368 Series

      It is written to assist the end-user in validation of predetermined specifications. The protocol begins with planning the site for the piece of equipment and therefore is of value prior to receipt of delivery.

Accessories

Biosafety Cabinet & Clean Bench Accessories

Labconco offers a variety of accessories to customize your Purifier Biosafety Cabinet, PuriCare Procedure Station or Purifier Clean Bench.