Skip to main content
Category

Biological Workstations

Biosafety enclosures are the primary control for biohazardous applications in the forensics lab. When you need to protect both your personnel and the samples or evidence they are working with, select a biosafety cabinet that provides Class II containment.

Labconco also offers PCR Enclosures for processing DNA polymerase chain reactions.

Find your Product

2 items

Axiom Class II, Type C1 Biosafety Cabinet
Axiom Class II, Type C1 Biosafety Cabinets
The Axiom is an R&D 100 Awards for Innovation Finalist The Axiom Class II Type C1 maximizes safety and flexibility as the first biosafety cabinet that can be used in a recirculating Type A mode for...
Purifier Filtered PCR Enclosures
Purifier Filtered PCR Enclosures
Purifier Filtered PCR Enclosures direct HEPA-filtered air downward over the work area to provide ISO Class 5 (formerly Class 100) conditions and protect your work from particulate contamination....
Page 1 of 1

Talk to an Expert

Sales contactsProject assistance
Looking for some other kind of information? Contact us ➔