Skip to main content
Category

Benchtop Freeze Dryers

FreeZone Freeze Dryers include a large touchscreen display. Lyo-Works™ OS provides a real time display of collector temperature, vacuum level and optional End-Zone™ end point detection system.

Benchtop models are offered with collector capacities from 2.5 to 8 liters. Select from -50° C models for aqueous samples, -84° C ideal for low eutectic temperatures like acetonitrile, or -105° C models for samples containing diluted methanol or ethanol. Optional PTFE-coated collectors are availble for samples that include corrosive solvents.


Ready to Configure Your Product?

Get started with our easy-to-use configurator.Configure now

Find your Product

6 items

FreeZone 4.5 Liter -105C Benchtop Freeze Dryers
FreeZone 4.5 Liter -105C Benchtop Freeze Dryers
FreeZone 4.5 Liter Benchtop Freeze Dryers are designed for lyophilizing light to moderate sample loads. The compact design is ideal for labs with limited floor space. The upright stainless steel...
FreeZone 8 Liter -50C Benchtop Freeze Dryers
FreeZone 8 Liter -50C Benchtop Freeze Dryers
FreeZone 8 Liter Benchtop Freeze Dryers are designed for lyophilizing moderate sample loads. The compact design is ideal for labs with limited floor space. The upright stainless steel collector coil...
FreeZone 4.5 Liter -84C Benchtop Freeze Dryers
FreeZone 4.5 Liter -84C Benchtop Freeze Dryers
FreeZone 4.5 Liter Benchtop Freeze Dryers are designed for lyophilizing light to moderate sample loads. The compact design is ideal for labs with limited floor space. The upright stainless steel...
FreeZone 4.5 Liter -50C Benchtop Freeze Dryers
FreeZone 4.5 Liter -50C Benchtop Freeze Dryers
FreeZone 4.5 Liter Benchtop Freeze Dryers are designed for lyophilizing light to moderate sample loads. The compact design is ideal for labs with limited floor space. The upright stainless steel...
FreeZone 2.5 Liter -84C Benchtop Freeze Dryers
FreeZone 2.5 Liter -84C Benchtop Freeze Dryers
FreeZone 2.5 Liter Benchtop Freeze Dryers are designed for lyophilizing light sample loads. The compact design is ideal for labs with limited floor space. The upright stainless steel collector coil...
FreeZone 2.5 Liter -50C Benchtop Freeze Dryers
FreeZone 2.5 Liter -50C Benchtop Freeze Dryers
FreeZone 2.5 Liter Benchtop Freeze Dryers are designed for lyophilizing light sample loads. The compact design is ideal for labs with limited floor space. The upright stainless steel collector coil...
Page 1 of 1

Talk to an Expert

sprung-j.jpg
Application Specialists

Jenny Sprung

Contact Us
Sales contactsProject assistance
Looking for some other kind of information? Contact us ➔