FreeZone Freeze Dryers include a large touchscreen display. Lyo-Works™ OS provides a real time display of collector temperature, vacuum level and optional End-Zone™ end point detection system.
Console models are offered with collector capacities from 8 to 18 liters. Select from -50° C models for aqueous samples or -84° C ideal for low eutectic temperatures like acetonitrile. PTFE-coated collectors to prevent corrosion are also available.
5 items