Skip to main content
Axiom Class II, Type C1 Biosafety Cabinets
Product model
Catalog # MP-Axiom-Class-II-Type-C1-Biosafety-Cabinets

Axiom Class II, Type C1 Biosafety Cabinets

Axiom Class II, Type C1 Biosafety Cabinet

The Axiom is an R&D 100 Awards for Innovation Finalist

The Axiom Class II Type C1 maximizes safety and flexibility as the first biosafety cabinet that can be used in a recirculating Type A mode for standard microbiological work or can be connected to an exhaust system to function in Type B mode for handling hazardous chemicals. The unique design includes the Chem-Zone™, providing chemical safety with a large, clearly defined area within the enclosure, bringing peace of mind when handling chemicals. Other features that make the Axiom safe and easy to operate include its ergonomic Inclination™ Technology and the intuitive MyLogic™ Operating System.

SEE OUR SUSTAINABILITY INITIATIVES

Axiom Type C1 BSCs provide personnel, product and environmental protection by filtering hazardous particulates and aerosols and are suitable for work in all biosafety levels. These biosafety cabinets discharge HEPA filtered exhaust air directly back to the laboratory, or into an exhaust system through an included connection. Axiom models are available with base stands and/or an Accessory Package (UV light, service fixture(s) and Vacu-Pass™ Cord and Cable Portal) included.

Attributes

  • Base Stand
    Required (Not Included)
  • Exhaust Volume
    387-480 CFM
  • Nominal Sash Opening
    8" (20 Cm)
  • Nominal Width
    4' (121.92 cm)
  • Protection Type
    Product and Personnel
  • Conformance
    CAN/CSA C22.2, CE, NSF 49, Ul 61010
  • Product Subcategory
    Class Ii, Type C1 Biosafety Cabinets
Nominal Width
4' (121.92 cm)
6' (182.88 cm)
Nominal Sash Opening
10" (25 Cm)
8" (20 Cm)
Base Stand
Included
Required (Not Included)
Power Cord & Plug
North America, 115V, 20A
North America, 230V
Japan, 100V, 20A
British (UK), 230V
China/Australia, 230V
India, 230V
Schuko, 230V
Service Fixtures
None
One
Two
Exhaust Volume
387-480 CFM
556-685 CFM
Region
International
U.S. and Canada

Need help with this selection?

Talk to an Expert ➔

Talk to an Expert

Sales contactsProject assistance
Looking for some other kind of information? Contact us ➔