Skip to main content
Suction Cup Electronics Mount, Left Side
Suction Cup Electronics Mount, Left Side

The Suction Cup Electronics Mount provides a solid attachment point for cameras or small projectors onto a variety of hoods and enclosures. The articulating design includes 4-way movement and a 1/4" tripod mount to accomodate a variety of devices. The pivoting arm conveniently swings out of the way for cleaning. Includes optional display screen for use with a projector. Installation required. 

Attributes

  • Dimensions
    5.2" w x 12.0" d x 7.5" h
  • Height
    0.000000
  • Shipping Length
    0.000000
  • Metric Dimensions
    13.2 x 30.5 x 19.1 cm
  • Metric Weight
    3.600000
  • Width
    0.000000
  • Applicable Products
    Purifier Class I Enclosures, Purifier Filtered Pcr Enclosures, Purifier Hepa Filtered Enclosures, Purifier Horizontal Clean Benches, Purifier Vertical Clean Benches, Xpert & Rxpert Filtered Balance Systems, Xpert Balance Enclosures, Xpert Balance Systems, Xpert Bulk Powder Filtered Systems, Stations and Enclosures, Xpert Filtered Balance Stations, Xpert Nano Enclosures

Talk to an Expert

Sales contactsProject assistance
Looking for some other kind of information? Contact us ➔