Skip to main content
WaterPro BT Water Purification System, 230V North America
Product model
Catalog # 9015040

WaterPro BT Water Purification System, 230V North America

WaterPro BT Water Purification System, 230V North America

Turns almost any laboratory sink into an on-demand, ultrapurified water station. A quick disconnect coupler with bypass allows this portable benchtop unit to produce Type III RO-purified water or Type I lab grade water from standard tap water.

  • Compact all-in-one benchtop design
  • Ultrapure Type I water, up to 18.2 megohm-cm
  • Pure Type III RO water
  • Typical rate of >0.5 liters per minute
  • Optional UV lamp available

Type I water is ideal for many applications including instrumental trace element analysis, mixing standardized acid/base solutions, and media solutions. An optional UV lamp further reduces the bacteria and TOC levels necessary for life science applications.

Get free filters worth $900 with your WaterPro BT

Power Cord & Plug
British (UK)
India
Schuko
None
North America, 115 Volts, 15 Amps
North America, 230 Volts
Region
International
U.S. and Canada

Selected Product

WaterPro BT Water Purification System, 230V North America
Catalog # 9015040

Need help with this selection?

Talk to an Expert ➔

Talk to an Expert

Sales contactsProject assistance
Looking for some other kind of information? Contact us ➔

Related products

WaterPro BT Filter Pack
WaterPro BT Filter Pack
Includes twin cartridges with pretreatment, reverse osmosis, activated carbon and deionization filtration. Required for operation of WaterPro BT.
WaterPro BT Hollow Fiber Final Filter, .22µm
WaterPro BT Hollow Fiber Final Filter, .22µm
For attachment to the dispensing valve of a WaterPro BT Benchtop Water Purification System. Non-sterile. Includes filling bell. 1 each. May not be used with the 9037800 Ultrafiltration Cartridge.
WaterPro BT Replacement Vent Filter, 1 µm
WaterPro BT Replacement Vent Filter, 1 µm
Package of 2 each filters.
WaterPro BT UV Lamp
WaterPro BT UV Lamp
185 and 254 nm.
WaterPro BT Wall Mounting Bracket
WaterPro BT Wall Mounting Bracket
Powder-coated steel. Provides a means to attach the WaterPro BT to a wall or other vertical surface. Hardware not included.