Search

6" Glassware Holder

6 inch Glassware Holder, 4424800
  • 6 inch Glassware Holder, 4424800
  • 6 inch Glassware Holder, 4424800, In Washer
  • 6" Glassware Holder
Catalog #: 4424800P
Qty:
Price: $114.00

Attributes

  • Applicable Rack Types: Spindle
  • Rack Location: Lower, Upper

Specifications

  • Estimated Shipping Weight: 0.4 lbs
  • Estimated Shipping Weight metric: 0.2 kg

Vinyl-coated. Type 304 stainless steel wire with height adjustment screw.

Glassware Holders are made of Type 304 stainless steel or plastic and fit onto spindles to grip glassware and hold it in place.



Our Product Representatives Are Here To Help

Literature & Resources

  • Brochures

    • FlaskScrubber & SteamScrubber Laboratory Glassware Washers Catalog

      Contains selection guide, features and benefits and specifications for SteamScrubber, FlaskScrubber and FlaskScrubber Vantage Series Laboratory Glassware Washers as well as accessories and companion products.

      View Files