Skip to main content
6' Protector ClassMate Laboratory Hood
Product model
Catalog # 160605121

6' Protector ClassMate Laboratory Hood

Attributes

  • Dimensions
    72.0" w x 32.7" d x 59.0" h
  • Electrical
    208-230V, 50/60 Hz, 5A
  • Height
    0
  • Shipping Length
    0
  • Metric Dimensions
    182.9 x 81.9 x 149.9 cm
  • Metric Weight
    276.7
  • Width
    0

Talk to an Expert

Sales contactsProject assistance
Looking for some other kind of information? Contact us ➔

Resources

Green Initiatives

6' ClassMate Fume Hood with service fixtures

View Now

Need help finding specific information?

Contact Us ➔