Skip to main content
6' RXPert System, Tall & Deep with Stainless Steel Work Surface
Product model
Catalog # 3971696

6' RXPert System, Tall & Deep with Stainless Steel Work Surface

Includes canopy & damper for thimble ducting outside, analog airflow monitor & stainless steel work surface.

Attributes

  • Dimensions
    72.0" w x 35.5" d x 50.4" h
  • Electrical
    100-115V, 60 Hz
  • Height
    0.000000
  • Shipping Length
    0.000000
  • Metric Weight
    320.000000
  • Width
    0.000000
  • Air Usage/Static Pressure with Sash at Working Height
    Not Listed

Talk to an Expert

Sales contactsProject assistance
Looking for some other kind of information? Contact us ➔