Skip to main content
Washer Base Parts
Washer Base Parts

Base Parts for FlaskScrubber® and SteamScrubber® Glassware Washers.

Option
SteamScrubber Motor Blower - 115V (4593400)
SteamScrubber Motor Blower 230V (4593401)
SteamScrubber Pump Outlet Tube (4593600)
Cooling Fan (4598500)
Tap Fill Valve 230V (9081600)
DI Inlet Adapter (1448700)
Tap Fill Valve - 115V (4411500)
FlaskScrubber Motor Blower 115V or 230V (4527800)
DI Pump (4527900)
Pump Outlet Tube for FlaskScrubber (4582400)
Wash Pump - 115V (4584200)
Wash Pump - 230V (4584201)
Main Wiring Harness for 115V and 230V (4585300)
Relay Board (4585600)
DI Fill Valve 115V (4586700)
DI Fill Valve 230V (4586701)
Inlet Power Harness 115V (4597700)
Inlet Power Harness 230V (4597701)

Need help with this selection?

Talk to an Expert

Related products

SteamScrubber Glassware Washers
SteamScrubber Glassware Washers
SteamScrubber Glassware Washers are designed to wash and dry a wide variety of wide-mouth and general purpose labware. Utilizing a brilliant 5” touchscreen display featuring CleanWorks OS, users have...
FlaskScrubber Glassware Washers
FlaskScrubber Glassware Washers
FlaskScrubber Glassware Washers are designed to wash and dry a wide variety of narrow-neck and general purpose labware. Utilizing a brilliant 5” touchscreen display featuring CleanWorks OS, users...
SteamScrubber Glassware Washers
SteamScrubber Glassware Washers
SteamScrubber Glassware Washers are designed to wash and dry a wide variety of wide-mouth and general purpose labware. Utilizing a brilliant 5” touchscreen display featuring CleanWorks OS, users have...
FlaskScrubber Vantage Series Glassware Washers
FlaskScrubber Vantage Series Glassware Washers
FlaskScrubber Vantage Series Glassware Washers have specialized features for contamination-sensitive research. They are designed to wash and dry narrow-neck and general purpose glassware. Able to...