Skip to main content
Door Gasket for Bulk Tray Dryer
Product model
Catalog # 7354000

Door Gasket for Bulk Tray Dryer

Door Gasket for Bulk Tray Dryer

Replacement rubber gasket formed specifically to fit the shape of a FreeZone Bulk Tray Dryer's door.

Option
Port Gasket (sits under main chamber) (7607300)
Sample Valve Gasket (2 per valve) (7505800)
Evaporator Coil O-rings (under each leg of the coil) (1644001)
Drain Hose for 1L FreeZone Freeze Dry System (7645904)
Drain Hose for 2.5L FreeZone Freeze Dry System (7645906)
Drain Hose for 6L, 12L or 18L FreeZone (7645900)
3-foot Vacuum Tubing (7373436)
Vacuum Elbow for Accessory Port (for 6L, 12L and 18L FreeZone Systems) (7390500)
Door Gasket for FreeZone Triad (7424100)
Door Gasket for Bulk Tray Dryer (7354000)
Lid Gasket, 9" x 1/2" for -50C FreeZone 4.5 L (7688500)
Lid Gasket, 13" x 3/4" for 6L, 12L, 18L FreeZone (7690800)
Lid Gasket, 9.38" x 3/4" for 1L, 2.5L, 4.5L FreeZone Plus Cascade (7395800)

Need help with this selection?

Talk to an Expert âž”