Search

Drain Valve 120V

Drain Valve 120V
  • Drain Valve 120V
Catalog #: 4586900P
Qty:
Price: $190.00

Specifications

  • Estimated Shipping Weight: 2.0 lbs
  • Estimated Shipping Weight metric: 0.0 kg
  • Dimensions: 1" w x 3" d x 2"h

Our Product Representatives Are Here To Help

Product Selection Tools


Biosafety Cabinet Configurator

Find the right Class II enclosure for your work, or even for your liquid handler.