Search

Drain Water Cooling Kit

Drain Water Cooling Kit
  • Drain Water Cooling Kit
Catalog #: 4678401
Qty:
Price: $1,030.00

Attributes

  • Applicable Products: FlaskScrubber Glassware Washers, FlaskScrubber Vantage Series Glassware Washers, SteamScrubber Glassware Washers

Specifications

  • Estimated Shipping Weight: 6.0 lbs
  • Estimated Shipping Weight metric: 2.7 kg
  • Dimensions: 3.5" w x 4.0" d x 3.4" h
  • Dimensions metric: 8.9 x 10.2 x 8.6 cm
  • Electrical: 208/230V, 50/60 Hz

Drain Water Cooling Kit provides plumbing components, solenoid valve and electrical connections necessary to reduce drain water temperature to <140°F (<60°C). Requires cold water connection. For use in Labconco Glassware Washers manufactured after October 2020. For 230V, 50/60 Hz operation.

Provide plumbing components, solenoid valve and electrical connections necessary to mix cold tap water with hot drain water so that water <60° C (<140° F) is directed to the house drain system. When the washer's drainage pump is activated, the solenoid valve opens releasing the flow of cold tap water to the drain.

Our Product Representatives Are Here To Help

Literature & Resources

  • Brochures

    • FlaskScrubber & SteamScrubber Laboratory Glassware Washers Catalog

      Contains selection guide, features and benefits and specifications for SteamScrubber, FlaskScrubber and FlaskScrubber Vantage Series Laboratory Glassware Washers as well as accessories and companion products.

      View Files