Skip to main content
FreeZone 6 Liter -50C Console Freeze Dryers
Master product

FreeZone 6 Liter -50C Console Freeze Dryers

FreeZone 6 Liter Console Freeze Dryers are designed for lyophilizing moderate to large sample loads or numerous small container batches. The console features a front viewing window, interior space for a vacuum pump, and accommodation for a large tray dryer such as the FreeZone Stoppering Tray Dryers (pump and tray dryer sold separately). These models offer the broadest range of built-in options including a shell freezer.

The upright stainless steel collector coil holds 6 liters of ice before defrosting. A single 3/4 hp HCFC/CFC-free refrigeration system cools the collector to -50° C (-58° F), suitable for aqueous samples.

Lyo-Works™ OS provides a real time display of collector temperature, vacuum level and optional End-Zone™ end point detection system, shown on a 5" full color, capacitive touchscreen. Models with PTFE-coated collectors that can withstand corrosive compounds are available.

Vacuum pump, drying accessory and freeze dry glassware (if not bulk freeze drying) are required (not included).

Features

Features (All Models)
  • Upright stainless steel collector coil capable of holding 6L of ice before defrosting. Acrylic collector lid, 3/4" thick, has neoprene gasket.
  • Console cabinet with interior space for vacuum pump (sold separately) and two-piece, removable front panel with viewing window.
  • Clear acrylic chamber lid, 3/4" thick, with neoprene gasket.
  • Brushed stainless steel and glacier white, powder-coated steel exterior with blue accents.
  • Full color, 5" capacitive touchscreen with Lyo-Works™ OS:
    • Real time display of collector temperature, vacuum level, and optional End-Zone™ end point detection system.
    • Start–up mode for collector cool-down and vacuum pull-down (automatic or manual).
    • Operating mode (standby or run).
    • Vacuum set point, alerts, diagnostic tests, user manual, defrost control, and optional drying accessory parameters.
    • Data logging stores and displays data in table or chart format, and may be exported via USB or Ethernet.
    • Settings include language (English, Spanish, French, German, Chinese, Japanese, Portuguese, or Italian), time, time zone, temperature (° C or ° F), and vacuum (mBar, Torr, or Pa).
    • Alerts are programmable to send via Ethernet connection to user-entered email addresses.
    • Display settings include brightness, touch sounds (on/off), and screen time out in minutes (on/off).
    • Maintenance alert settings include vacuum pump oil change, refrigeration cleaning, total operating hours and line voltage offset.
    • Level-specific security lock-out prevents changes to programs and other system parameters.
  • Hot gas defrost with auto shut off at +60° C (+140° F).
  • On/standby switch.
  • Moisture sensor that prevents refrigeration or vacuum start-up when moisture is detected in the drain line.
  • Vacuum control valve that maintains vacuum level set point.
  • Vacuum break valve that bleeds air into the system when power to the freeze dryer or vacuum pump is shut off. If a power outage less than approximately 5 minutes occurs, the freeze dryer will restart and the refrigeration and vacuum system will resume operation once power is restored. If the power failure is more than approximately 5 minutes and the collector warms above safe limits, the freeze dryer will not automatically restart.
  • Side-mounted USB port and rear-mounted Ethernet connection.
  • Front-mounted, quick-disconnect drain hose fitting and side-mounted lanyard with hose connector. 18", 1/4" ID silicone tubing and clamp included.
  • Internal electrical receptacle for vacuum pump connection.
  • 3-wire electrical cord with plug.
  • 3/4" OD vacuum connection, 36" of 3/4" ID vacuum hose and two clamps.


Options Include

  • PTFE-coated collector coil and chamber for processing involving corrosive compounds.
  • Purge valve for isolating the vacuum pump from the freeze dryer.
  • Built-in stainless steel mini vacuum drying chamber that includes 50-watt heater with microprocessor control to +60° C (+140° F), 3/4" thick clear acrylic lid and neoprene gasket. (Chamber is not cooled.)
  • Built-in shell freezer with stainless steel bath that includes 1/2 hp HCFC/CFC-free refrigeration system capable of cooling the heat transfer solution to -40° C (-40° F), 3/4" thick high-density polyethylene lid, neoprene gasket and front-mounted, quick disconnect drain hose fitting and 18", 1/4" ID silicone tubing with clamp.
  • Region-specific electrical plug configurations.


Required Accessories (Not Included)

  • Vacuum pump with a displacement of at least 98 L/min, 0.02 mBar ultimate pressure and fitting suitable for 3/4" ID vacuum hose.
  • Tray dryer or other drying accessory.
  • Freeze dry glassware if not bulk freeze drying.

Attributes

  • Service Fixtures
    None
Plug Type
North America, 115V
North America, 230V
Saudi Arabia
Schuko
China/Australia
British (UK)
India
Region
International
U.S. and Canada

Need help with this selection?

Talk to an Expert ➔

Talk to an Expert

sprung-j.jpg
Application Specialists

Jenny Sprung

Contact Us
Joe Reichert
Product Service

Joe Reichert

Contact Us
Sales contactsProject assistance
Looking for some other kind of information? Contact us ➔

Videos

Related products

Drying Chambers
Drying Chambers
Drying Chambers provide a means to attach flasks to your freeze dryer or contain samples in bulk.
End-Zone End Point Detection System
End-Zone End Point Detection System
End-Zone provides an alternative to visual inspection making it easy to determine when freeze drying is complete. It eliminates guesswork and ensures sample dryness. End-Zone will alert when sample...
Amber Complete Fast-Freeze Flasks
Amber Complete Fast-Freeze Flasks
Fast-Freeze Flasks attach with adapters to valve ports on Labconco Drying Chambers and Manifolds. They are available in clear or amber-colored glass. A complete Fast-Freeze Flask consists of a rubber...
Clear Complete Fast-Freeze Flasks
Clear Complete Fast-Freeze Flasks
Fast-Freeze Flasks attach with adapters to valve ports on Labconco Drying Chambers and Manifolds. They are available in clear or amber-colored glass. A complete Fast-Freeze Flask consists of a rubber...
FreeZone Cart
FreeZone Cart
Powder-coated steel cart supports FreeZone benchtop and Triad Freeze Dryers during use, storage, or transportation. Lower shelf provides space for vacuum pump. Casters provide mobility. Maximum...
Heated Product Shelf Chambers
Heated Product Shelf Chambers
For use with any FreeZone Freeze Dryer manufactured after July 2017. Chambers allow for drying of bulk samples, or drying of serum bottles, vials or microplates. The 10" diameter shelves are wireless...
Manifolds
Manifolds
Manifolds are made of type 304 stainless steel and mount atop FreeZone Freeze Dryers.
Legacy Product Shelves
Legacy Product Shelves
Product Shelves accommodate bulk samples, microtiter plates, vials or serum bottles. They are designed to fit inside Drying Chambers (sold separately).
Small Tray Dryers
Small Tray Dryers
FreeZone Small Tray Dryers lyophilize small to moderate bulk sample loads or batches of vials or serum bottles. The Small Tray Dryers have three 10.6” x 11.7” shelves that heat up to +60° C. They are...
PrimeMate Oil Change Systems
PrimeMate Oil Change Systems
The PrimeMate™ reduces the hassle and mess of changing the oil in your rotary vane or hybrid pump. Depending on your pump, the PrimeMate performs up to 4 oil changes before the clean oil container...
Bulk Tray Dryers
Bulk Tray Dryers
FreeZone Bulk Tray Dryers lyophilize moderate to large bulk sample loads or numerous small batches of vials or serum bottles. The Bulk Tray Dryers have three large, 12.7” x 16.6” shelves that heat up...
Stoppering Tray Dryers
Stoppering Tray Dryers
FreeZone Stoppering Tray Dryers lyophilize moderate to large loads of vials or serum bottles and stopper them under vacuum. They offer temperature control from -40 to +40° C. Options include a 6-port...

Resources

Green Initiatives

FreeZone Freeze Dryers Catalog

View Now

French-Language FreeZone Freeze Dryers Catalog

View Now

Laboratory Guide to Freeze Drying

View Now

Need help finding specific information?

Contact Us ➔

Lyo-Works OS Software for FreeZone Freeze Dryers

View Now

Lyo-Works Bundle File

View Now

Need help finding specific information?

Contact Us ➔

FreeZone Console Freeze Dryers Manual

View Now

FreeZone Stoppering Tray Dryers Manual

View Now

FreeZone Stoppering Tray Dryer Installation Guide (Spanish)

View Now

FreeZone Freeze Dryer Installation Guide (Italian)

View Now

FreeZone Stoppering Tray Dryer Installation Guide (Italian)

View Now

FreeZone Freeze Dryer Installation Guide (French)

View Now

FreeZone Stoppering Tray Dryer Installation Guide (French)

View Now

FreeZone Freeze Dryer Installation Guide (German)

View Now

Need help finding specific information?

Contact Us ➔

Refrigerant R452A SDS

View Now

Refrigerant R448A SDS

View Now

Need help finding specific information?

Contact Us ➔

FreeZone Stoppering Tray Dryer Installation Guide (German)

View Now

FreeZone Freeze Dryer Installation Guide (Spanish)

View Now

Need help finding specific information?

Contact Us ➔

CE Declaration of Conformity - FreeZone Freeze Dryers

View Now

Need help finding specific information?

Contact Us ➔

Installation Qualification/Operation Qualification for FreeZone Freeze Dryers

View Now

Need help finding specific information?

Contact Us ➔