Skip to main content
LabSolutions Detergent and Rinse
Master product

LabSolutions Detergent and Rinse

LabSolutions Detergent and Rinse

LabSolutions Powder Detergent, Low-Foaming Liquid Detergent, and Neutralizing Acid Rinse are specially formulated for Labconco SteamScrubbers and FlaskScrubbers. Each removes a wide range of laboratory contaminants and rinses completely. 

Number of Loads
140
180
400
Not Applicable

Need help with this selection?

Talk to an Expert âž”

Related products

Liquid Detergent Dispenser Kit
Liquid Detergent Dispenser Kit
Connects to any SteamScrubber or FlaskScrubber Glassware Washer (manufactured before October 2020) during installation to automate liquid detergent dispensing. Includes peristaltic pump, float...
Drain Water Cooling Kits
Drain Water Cooling Kits
Provide plumbing components, solenoid valve and electrical connections necessary to mix cold tap water with hot drain water so that water <60° C (<140° F) is directed to the house drain system. When...
Glassware Holders
Glassware Holders
Glassware Holders are made of Type 304 stainless steel or plastic and fit onto spindles to grip glassware and hold it in place.
Glassware Washer Racks
Glassware Washer Racks
Standard Open Racks and Spindle Racks for SteamScrubber, FlaskScrubber and FlaskScrubber Vantage Glassware Washers manufactured after October 2020.
4-Basket Glassware Cart
4-Basket Glassware Cart
Glassware Cart, 4-Basket, used to carry glassware, plasticware, and small instruments, in vinyl-coated wire baskets. Includes four small baskets (16" x 18" x 4"). Complete with removable plastic drip...

Resources

Green Initiatives

FlaskScrubber & SteamScrubber Laboratory Glassware Washers Catalog

View Now

Need help finding specific information?

Contact Us âž”

Detergent Residue Test Using a pH Meter, pH Indicator, or Test Kit

View Now

Inhibitory Residue Reports for LabSolutions Powder and Liquid Detergents

View Now

Need help finding specific information?

Contact Us âž”

LabSolutions Liquid Detergent SDS

View Now

LabSolutions Neutralizing Acid Rinse SDS

View Now

LabSolutions Powder Detergent SDS

View Now

Need help finding specific information?

Contact Us âž”