Skip to main content
Port Gasket (sits under main chamber)
Product model
Catalog # 7607300

Port Gasket (sits under main chamber)

Port Gasket (sits under main chamber)

Replacement gasket creates air-tight seal between FreeZone Freeze Dryer and main chamber.

Option
Door Gasket for Bulk Tray Dryer (7354000)
Lid Gasket, 9" x 1/2" for -50C FreeZone 4.5 L (7688500)
Lid Gasket, 13" x 3/4" for 6L, 12L, 18L FreeZone (7690800)
Lid Gasket, 9.38" x 3/4" for 1L, 2.5L, 4.5L FreeZone Plus Cascade (7395800)
Port Gasket (sits under main chamber) (7607300)
Sample Valve Gasket (2 per valve) (7505800)
Evaporator Coil O-rings (under each leg of the coil) (1644001)
Drain Hose for 1L FreeZone Freeze Dry System (7645904)
Drain Hose for 2.5L FreeZone Freeze Dry System (7645906)
Drain Hose for 6L, 12L or 18L FreeZone (7645900)
3-foot Vacuum Tubing (7373436)
Vacuum Elbow for Accessory Port (for 6L, 12L and 18L FreeZone Systems) (7390500)
Door Gasket for FreeZone Triad (7424100)

Need help with this selection?

Talk to an Expert