Skip to main content
Axiom Class II, Type C1 Biosafety Cabinets
Master product

Axiom Class II, Type C1 Biosafety Cabinets

Axiom Class II, Type C1 Biosafety Cabinets
Axiom Class II, Type C1 Biosafety Cabinets
Axiom Class II, Type C1 Biosafety Cabinets

The Axiom is an R&D 100 Awards for Innovation Finalist

The Axiom Class II Type C1 maximizes safety and flexibility as the first biosafety cabinet that can be used in a recirculating Type A mode for standard microbiological work or can be connected to an exhaust system to function in Type B mode for handling hazardous chemicals. The unique design includes the Chem-Zone™, providing chemical safety with a large, clearly defined area within the enclosure, bringing peace of mind when handling chemicals. Other features that make the Axiom safe and easy to operate include its ergonomic Inclination™ Technology and the intuitive MyLogic™ Operating System.

SEE OUR SUSTAINABILITY INITIATIVES

Axiom Type C1 BSCs provide personnel, product and environmental protection by filtering hazardous particulates and aerosols and are suitable for work in all biosafety levels. These biosafety cabinets discharge HEPA filtered exhaust air directly back to the laboratory, or into an exhaust system through an included connection. Axiom models are available with base stands and/or an Accessory Package (UV light, service fixture(s) and Vacu-Pass™ Cord and Cable Portal) included.

Nominal Width
4' (121.92 cm)
6' (182.88 cm)
Nominal Sash Opening
10" (25 Cm)
8" (20 Cm)
Base Stand
Included
Required (Not Included)
Power Cord & Plug
North America, 115V, 20A
North America, 230V
Japan, 100V, 20A
British (UK), 230V
China/Australia, 230V
India, 230V
Schuko, 230V
Service Fixtures
None
One
Two
Exhaust Volume
387-480 CFM
556-685 CFM
Region
International
U.S. and Canada

Need help with this selection?

Talk to an Expert

Resources

Green Initiatives

Compounding Pharmacy Solutions Brochure

View Now

Purifier Axiom Savings Brochure

View Now

Logic+, Axiom and Class I Biosafety Cabinet Brochure

View Now

Personnel and Product Protection: A Guide To Biosafety Enclosures

View Now

Need help finding specific information?

Contact Us

Purifier Axiom Type C1 Biosafety Cabinet User's Manual (2015-2021)

View Now

Purifier Axiom Type C1 Biosafety Cabinet User's Manual (2021-Present)

View Now

Need help finding specific information?

Contact Us

6' Purifier Axiom C1 Biosafety Cabinet Revit

View Now

4' Purifier Axiom C1 Biosafety Cabinet Revit

View Now

6' Purifier Axiom C1 Biological Safety Cabinet with Stand Revit Model

View Now

4' Purifier Axiom C1 Biological Safety Cabinet with Stand Revit Model

View Now

Need help finding specific information?

Contact Us

Labconco Purifier Axiom Class II, Type C1 Biological Safety Cabinet Specification (After May 2021)

View Now

Labconco Purifier Axiom Class II, Type C1 Biological Safety Cabinet Specification (Before May 2021)

View Now

Need help finding specific information?

Contact Us

Biosafety Cabinet Technical Manual and Specifications

View Now

Axiom Technical Manual and Specifications (Before May 2021)

View Now

Need help finding specific information?

Contact Us

Installation Qualification/Operation Qualification for Purifier Axiom Series Biosafety Cabinets

View Now

Need help finding specific information?

Contact Us

Application Note: Safe Chemical Handling in the Purifier Axiom

View Now

Need help finding specific information?

Contact Us

CE Declaration of Conformity - Purifier Axiom Biosafety Cabinets

View Now

Need help finding specific information?

Contact Us

Class II Type C1 Biosafety Cabinet

View Now

Controlling Airflow in Class II Biosafety Cabinets

View Now

Need help finding specific information?

Contact Us

6' Axiom C1 Biosafety Cabinet CAD

View Now

4' Axiom C1 Biosafety Cabinet CAD

View Now

Need help finding specific information?

Contact Us