Skip to main content
RapidVap Vertex Dry Evaporators
Master product

RapidVap Vertex Dry Evaporators

RapidVap Vertex Dry Evaporators
RapidVap Vertex Dry Evaporators

Using dry heat and nitrogen blow down, the RapidVap Vertex Evaporator speeds evaporation of up to 50 samples at the same time. A convenient touchpad allows easy programming of time and temperature. Up to ten different programs may be stored in the microprocessor for protocol consistency. Unlike water bath heaters, the dry block heater requires less maintenance, no distilled water or additives, and adds no potential source of contamination. The RapidVap Vertex Evaporator is ideal for preparation of samples in a variety of applications including drug discovery, clinical analysis, environmental testing, agrochemistry, and forensic evidence processing. Quality construction and reliable performance are backed by a one year warranty.

Features

Compliance

• ETL and ETL-C listing (Domestic models)
• CE mark (International models)

Features

• Epoxy-coated steel exterior
• Glass lid
• 900 watt dry block heating system
• 50 nitrogen-dispensing nozzles in five horizontal rows of 10
• 5 nitrogen control valves with on/off switches
• Front-mounted pressure regulator with analog display of pressure from 0 to 45 psi in 2 psi increments
• LCD with touchscreen programming
• Temperature sensor probe for monitoring of block or sample temperature
• Built-in exhaust fan with blower
• On/off switch
• 6 feet (183 cm) of 2" (5 cm) ID polyethylene exhaust hose, with clamp
• 6 feet (183 cm) of flexible polyethylene tubing for nitrogen supply, with John Guest fitting.

Options

• International electrical configuration

Required Accessories

• Aluminum block
• Sample tubes
• Nitrogen source with flow rate of 6.5 CFM/185 LPM minimum (pressure not to exceed 50 psi)

Optional Accessories

• Additional aluminum blocks

 

Region
International
U.S. and Canada

Need help with this selection?

Talk to an Expert

Related products

Aluminum Blocks for RapidVap Vertex Dry Evaporators
Aluminum Blocks for RapidVap Vertex Dry Evaporators
All RapidVap Vertex Dry Block Evaporators require a Block (not included). Blocks of solid aluminum include stainless steel handles to lift the block in and out of the evaporator. A 0.21" (0.5 cm)...

Resources

Green Initiatives

RapidVap Vertex Manual

View Now

Need help finding specific information?

Contact Us

RapidVap Vertex Evaporation Systems IQ/OQ Protocol Installation Qualification/Operation Qualification

View Now

Need help finding specific information?

Contact Us

ETL Authorization Mark for RapidVap Vertex Dry Evaporators

View Now

CE Declaration of Conformity - RapidVap Vertex Dry Evaporator

View Now

Need help finding specific information?

Contact Us

RapidVap Vertex Dry Evaporator Application Notes

View Now

Need help finding specific information?

Contact Us

RapidVap Dry Evaporators Catalog

View Now

Need help finding specific information?

Contact Us