Skip to main content
Universal PC Mount Kit
Universal PC Mount Kit
Universal PC Mount Kit

Provides a 4" w x 7" d (10.2 x 17.8 cm) area to secure most clamp style mounting systems. Mounts on either the right or left side of the base stand. Compatible with all Labconco base stands (SoLo, Hydraulic and Telescoping). Mounting arms not included. See part numbers 3997300, 3997400 and 3997900. Installation required.

Related products

Nexus Horizontal Clean Benches
Nexus Horizontal Clean Benches
Nexus Horizontal Clean Benches are designed to protect non-hazardous applications, and meet the rigorous demands of life sciences, materials science applications, pharmaceutical R&D and compounding...