Skip to main content
Upper Spindle Rack for FlaskScrubber and FlaskScrubber Vantage
Product model
Catalog # 4668500

Upper Spindle Rack for FlaskScrubber and FlaskScrubber Vantage

Upper Spindle Rack for FlaskScrubber and FlaskScrubber Vantage

Upper Spindle Rack is designed for cleaning narrow-neck labware. Includes 36 spindles, 36 adjustable height clips, 18 glassware holders, 10 small spindles and clips, 36 spindle plugs, and 12 spindle arm plugs. Constructed of type 304 stainless steel. Includes upper slide rails. For use in FlaskScrubber and FlaskScrubber Vantage washers manufactured after October 2020.

Option
Upper Standard Rack for SteamScrubber (4668800)
Lower Spindle Rack (4668900)
Lower Standard Rack (4669000)
Upper Spindle Rack (4595600)
Upper Spindle Rack (4595800)
Lower Spindle Rack (4595700)
Upper Standard Rack (4587000)
Upper Standard Rack (4595900)
Lower Test Tube Spindle Rack (4546000)
Test Tube Spindle Rack Conversion Kit (4546001)
Upper Small Spindle Rack for FlaskScrubber and FlaskScrubber Vantage (4668501)
Upper Small Spindle Rack for SteamScrubber (4668601)
Lower Small Spindle Rack (4668901)
Upper Spindle Rack for FlaskScrubber and FlaskScrubber Vantage (4668500)
Upper Spindle Rack for SteamScrubber (4668600)
Upper Standard Rack for FlaskScrubber and FlaskScrubber Vantage (4668700)

Need help with this selection?

Talk to an Expert