Skip to main content
Category

Glassware & Accessories

Glassware offered includes flasks, ampules, serum bottles and vials.

Find your Product

33 items

Tube Holders
Tube Holders
Tube Holders are accessories for freeze dryers.
Amber Complete Fast-Freeze Flasks
Amber Complete Fast-Freeze Flasks
Fast-Freeze Flasks attach with adapters to valve ports on Labconco Drying Chambers and Manifolds. They are available in clear or amber-colored glass. A complete Fast-Freeze Flask consists of a rubber...
Amber Fast-Freeze Flask Bottoms
Amber Fast-Freeze Flask Bottoms
Fast-Freeze Flasks attach with adapters to valve ports on Labconco Drying Chambers and Manifolds. They are available in clear or amber-colored glass. A complete Fast-Freeze Flask consists of a rubber...
Ampule Drying Accessories
Ampule Drying Accessories
Provide connection of ampules to drying chambers and manifolds.
Ampules
Ampules
Labconco Ampules are fabricated of highest quality borosilicate glass for strength and durability. Ampules are sold in packages of 100.
Serum Bottle Aluminum Seals
Serum Bottle Aluminum Seals
Aluminum seals come in packages of 100.
Serum Bottle Split Stoppers
Serum Bottle Split Stoppers
Rubber split stoppers fit Serum Bottles. Package of 100.
Serum Bottles
Serum Bottles
Serum Bottles hold small samples for batch drying on a tray. They may also be connected to valve ports on drying chambers and manifolds. Serum bottles are sold in packages of 100.
Lyph-Lock Flask Adapters
Lyph-Lock Flask Adapters
Adapters are required to attach Lyph-Lock Flasks to freeze dry valve ports. Borosilicate glass.
Lyph-Lock Flask Bottoms
Lyph-Lock Flask Bottoms
Flask bottom is made of borosilicate glass to withstand extreme temperatures and high vacuum. Withstands max temperature of 490º C.
Lyph-Lock Flask Seals
Lyph-Lock Flask Seals
Flexible silicone rubber seal grasps the top and bottom of the Lyph-Lock flask. The ring holds securely together during pre-freezing and lyophilization. Glass flasks withstand max temperature of...
Lyph-Lock Flask Tops
Lyph-Lock Flask Tops
Flask Tops are made of high strength borosilicate glass to withstand extreme temperatures and high vacuum. Glass flasks and tops withstand max temperature of 490º C. Gaskets withstand a max...
Page 1 of 3