Skip to main content
Acid-Resistant CentriVap Complete Vacuum Concentrator
Product model
Catalog # 7315021

Acid-Resistant CentriVap Complete Vacuum Concentrator

CentriVap Complete Vacuum Concentrators
CentriVap Complete Vacuum Concentrators
CentriVap Complete Vacuum Concentrators
CentriVap Complete Vacuum Concentrators
CentriVap Complete Vacuum Concentrators

The all-in-one CentriVap Complete Vacuum Concentrator houses every component you need to begin processing multiple samples; vacuum concentrator, -50° C cold trap, diaphragm pump, rotor and CentriZap strobe light. Just add your samples in the containers of your choice and start concentrating. Using centrifugal force, vacuum and controlled heat, the CentriVap Complete speeds concentration of samples used in a variety of applications found in molecular biology, proteomics, genomics, cell biology, microbiology, biochemistry, drug discovery and analytical chemistry.

Acid-resistant models are available for corrosive chemical use. Other models feature Heat Boost, which surrounds the chamber wall, to further speed evaporation of high boiling point solvents. 

300-watt Heat Boost
Included
Not Included
Receptacle and Plug Type
British (UK)
China/Australia
North America, 115 Volts, 15 Amps
North America, 230 Volts
Schuko
Type/application
Acids
Aqueous
Region
International
U.S. and Canada

Need help with this selection?

Talk to an Expert

Related products

Acid-Resistant Rotors
Acid-Resistant Rotors
DNA Rotors
DNA Rotors
Hexagonal Rotors
Hexagonal Rotors
Microtiter Plate Rotors
Microtiter Plate Rotors
Other Rotors
Other Rotors