Skip to main content
Diaphragm Vacuum Pump for Drying Train
Product model
Catalog # 5248201

Diaphragm Vacuum Pump for Drying Train

Diaphragm Vacuum Pump for Drying Train

For drying train circulation. Single cylinder, oil-free diaphragm pumps with permanently lubricated bearings and mounted on rubber feet. Provide 206 mBar ultimate vacuum. 1/8 hp motor. Die cast aluminum. 1/4" diameter inlet and outlet connections. Dimensions: 4.8" w x 8.0" d x 7.0" h.

Shipping weight 11 lbs. (5 kg)

Diaphragm Pump for 230 volt, 50 Hz, 1.5 amp operation.
35 L/minute displacement capacity.

Displacement Capacity at 60 Hz (50 Hz)
38 (38) Liters/min
42 (35) Liters/min
63 (57) Liters/min
63 (58) Liters/min
Sample Contents
Acids & Solvents
None
Ultimate Vacuum
<2 Mbar
<206 Mbar
<7 Mbar
Region
International
U.S. and Canada

Need help with this selection?

Talk to an Expert