Skip to main content
Drain Hose for 1L FreeZone Freeze Dry System
Product model
Catalog # 7645904

Drain Hose for 1L FreeZone Freeze Dry System

Drain Hose for 1L FreeZone Freeze Dry System

Replacement drain hose allows moisture from condensation to be emptied from the freeze dryer. Verify that the part matches your FreeZone Freeze Dryer's volume before purchasing.

Option
Port Gasket (sits under main chamber) (7607300)
Sample Valve Gasket (2 per valve) (7505800)
Evaporator Coil O-rings (under each leg of the coil) (1644001)
Drain Hose for 1L FreeZone Freeze Dry System (7645904)
Drain Hose for 2.5L FreeZone Freeze Dry System (7645906)
Drain Hose for 6L, 12L or 18L FreeZone (7645900)
3-foot Vacuum Tubing (7373436)
Vacuum Elbow for Accessory Port (for 6L, 12L and 18L FreeZone Systems) (7390500)
Door Gasket for FreeZone Triad (7424100)
Door Gasket for Bulk Tray Dryer (7354000)
Lid Gasket, 9" x 1/2" for -50C FreeZone 4.5 L (7688500)
Lid Gasket, 13" x 3/4" for 6L, 12L, 18L FreeZone (7690800)
Lid Gasket, 9.38" x 3/4" for 1L, 2.5L, 4.5L FreeZone Plus Cascade (7395800)

Need help with this selection?

Talk to an Expert âž”