Skip to main content
Ergotron® LX Desk Laptop Arm
Product model
Catalog # 3997400

Ergotron® LX Desk Laptop Arm

Ergotron® LX Desk Laptop Arm

Ergotron® LX Desk Laptop Arm. Polished Aluminum. Allows independent placement of the laptop. Capacity 7–12 lbs. (3.2–5.4 kg) PC Mount kit required and sold separately. Installation required.

Related products

Nexus Horizontal Clean Benches
Nexus Horizontal Clean Benches
Nexus Horizontal Clean Benches are designed to protect non-hazardous applications, and meet the rigorous demands of life sciences, materials science applications, pharmaceutical R&D and compounding...