Skip to main content
Flexible Duct Connections
Master product

Flexible Duct Connections

Flexible Duct Connections
Flexible Duct Connections
Flexible Duct Connections

Flexible Duct Connection reduces vibration between the blower and PVC ductwork. It is supplied with two clamps for easy installation.

Duct Connection Diameters
13" for Use with 12" Fittings
7" for Use with 6" Fittings
9" for Use with 8" Fittings
Duct Nominal Diameter
6
8
12

Need help with this selection?

Talk to an Expert âž”