Skip to main content
Kjeldahl Distillation Apparatus
Master product

Kjeldahl Distillation Apparatus

Kjeldahl Distillation Apparatus
Kjeldahl Distillation Apparatus
Kjeldahl Distillation Apparatus

Kjeldahl Distillation Units are designed for mounting on a base cabinet or table. Models are available with two or six heaters. 

Features

Features

  • Distillation manifold with seamless stainless steel tubing. No fittings or gaskets are required eliminating a potential leak source.
  • Counterflow heat exchanger controls back pressure and maximizes the rate of distillation for uniformity of results.
  • One-piece borosilicate glass connecting bulbs separate liquid from vapors prior to the vapors entering the condenser and effectively traps caustic mist that may carry over to the recovery solution.
  • One-piece borosilicate glass delivery tubes with long necks, round bottoms and thick walls to help eliminate pressure fluctuations in the distillation phase.
  • Electric heaters with curved ceramic bases to cradle 500 or 800 ml Kjeldahl digestion flasks.
  • Individual infinite-control knobs for electric heaters with variable input from 20-100% capacity
  • Full one year warranty

Options

  • Six-Place Units with counterflow heat exchanger that controls back pressure and maximizes the rate of distillation for uniformity of results, remote control valve that allows cooling water volume adjustment, and easy-to-read temperature gauge located on the water outlet.
  • Two-Place Units
  • Various electrical configurations

Required Accessories

Kjeldahl digestion flasks

Optional Accessories

Laboratory Carts and Benches

Option
Six-Place Kjeldahl Distillation Apparatus (2127601)
Six-Place Kjeldahl Distillation Apparatus (2127602)
Six-Place Kjeldahl Distillation Apparatus (2127603)
Two-Place Kjeldahl Distillation Apparatus (2128501)

Need help with this selection?

Talk to an Expert ➔

Talk to an Expert

sprung-j.jpg
Application Specialists

Jenny Sprung

Contact Us
Levi O'Brien
Product Service

Levi O'Brien

Contact Us
Sales contactsProject assistance
Looking for some other kind of information? Contact us ➔

Related products

Kjeldahl Distillation Unit Accessories
Kjeldahl Distillation Unit Accessories
Classical Kjeldahl Replacement Glassware
Classical Kjeldahl Replacement Glassware

Resources

Green Initiatives

Open Kjeldahl Apparatus Manual

View Now

Need help finding specific information?

Contact Us ➔

Classical and Rapid Kjeldahl, Fat and Crude Fiber Apparatus Catalog

View Now

Need help finding specific information?

Contact Us ➔