Skip to main content
Logic Remote Communication Board
Product model
Catalog # 3289000

Logic Remote Communication Board

Logic Remote Communication Board

Logic Remote Communication Board includes the following connections for connection to a Building monitoring system or remote exhaust blower: Three dry contacts (Blower On, Alarm, Night Setback) with available 12V @ 500mA total, RS-232 port that can provide communication via a USB or DB9 connector, 4-20 mA output, USB data output and an Ethernet pass-through.