Skip to main content
Lower Spindle Rack
Product model
Catalog # 4595700

Lower Spindle Rack

Lower Spindle Rack

Lower spindle rack provides direct injection cleaning through the spindles. One is included with every FlaskScrubber and FlaskScrubber Vantage Series Glassware Washer. May be used in place of the Lower Standard Rack in any SteamScrubber. Constructed of Type 304 stainless steel. Includes 36 removable spindles, 36 adjustable height clips, 10 small spindles, tool to remove spindles and 36 nylon plugs. Spindles may be removed and plugged to accommodate accessory inserts (sold separately). Spindle dimensions: 7.4" high x 1/4" OD. Accommodates glassware up to 18.7" high (without upper rack in place) and 8.3" - 10.6" high (with upper rack in place, depending on rack position).

Option
Upper Spindle Rack (4595600)
Upper Spindle Rack (4595800)
Lower Spindle Rack (4595700)
Upper Standard Rack (4587000)
Upper Standard Rack (4595900)
Lower Test Tube Spindle Rack (4546000)
Test Tube Spindle Rack Conversion Kit (4546001)
Upper Small Spindle Rack for FlaskScrubber and FlaskScrubber Vantage (4668501)
Upper Small Spindle Rack for SteamScrubber (4668601)
Lower Small Spindle Rack (4668901)
Upper Spindle Rack for FlaskScrubber and FlaskScrubber Vantage (4668500)
Upper Spindle Rack for SteamScrubber (4668600)
Upper Standard Rack for FlaskScrubber and FlaskScrubber Vantage (4668700)
Upper Standard Rack for SteamScrubber (4668800)
Lower Spindle Rack (4668900)
Lower Standard Rack (4669000)

Need help with this selection?

Talk to an Expert