Request Quote
7569000
The Mini Stoppering Chamber attaches to a port on a Labconco Drying Chamber or Manifold (sold separately) to stopper small vials (up to 30ml each). Includes 17" of clear PVC tubing.
Can stopper up to 48 serum vials (2ml) or 8 serum vials (30ml) while maintaining vacuum. Spacers, tubing, and adapter for connection to the port are included. Vials and stoppers sold separately.
Mini Stoppering Chamber Instruction Sheet
Labconco Mini Stoppering Chamber Manual
Need help finding specific information?
Mini Stoppering Chamber Brochure