Skip to main content
Mobile Equipment Tables
Master product

Mobile Equipment Tables

Mobile Equipment Tables

Mobile Equipment Table may be used to transport heavy equipment and to provide auxiliary bench space. With height adjustments from 28.75" to 35.75", it may be raised to the same height as most laboratory countertops. Solid epoxy 1.25" thick x 30" deep work surface and epoxy-coated 1.75" square tubular steel frame. 5" diameter non-marking polyurethane casters with toe locks have bearings for quiet operation. Supports loads up to 800 pounds. Some assembly required.

Option
4' Mobile Equipment Table (3819100)
5' Mobile Equipment Table (3819101)
6' Mobile Equipment Table (3819102)

Need help with this selection?

Talk to an Expert

Related products

Cart for the Cure
Cart for the Cure
Cart for the Cure™ is a limited edition model of our most popular laboratory cart. For each cart sold, Labconco donates $100 to the KU Women's Cancer Center to provide free mammograms to women in...

Resources

Labconco Carts and Benches Brochure

View Now

Need help finding specific information?

Contact Us