Skip to main content
Universal Hydraulic Base Stand
Product model
Catalog # MP-Universal Hydraulic Base Stand

Universal Hydraulic Base Stand

Universal Hydraulic Base Stand

Electric hydraulic lift offers the flexibility to adjust the work surface height as needed. Height is infinitely adjustable from 28-40". Programmable features include four memory positions as well as upper and lower travel stop positions. Available in Optic White only. Available with fixed leveling feet.

Features

Products Supported

  • Nexus Horizontal Clean Bench

Features

  • Support load up to 1,000 pounds
  • Fixed leveling feet
  • Durable epoxy-coated optic white steel frame
  • Infinitely adjustable work height from 28"-40"
  • Four user-programmable memory positions
  • Front-accessible up/down swich, right or left side compatible
  • Programmable safety stops to limit upper and lower travel

Optional Accessories

  • Seismic Kit - Part number 5190300

Related products

Nexus Horizontal Clean Benches
Nexus Horizontal Clean Benches
Nexus Horizontal Clean Benches are designed to protect non-hazardous applications, and meet the rigorous demands of life sciences, materials science applications, pharmaceutical R&D and compounding...