Request Quote
Polypropylene Remote Blowers
These direct-drive blowers are designed to handle the ventilation requirements of XPert Filtered Stations as well as other enclosures with high static pressure and low volume. Maximum 3600 RPM, 3 phase motor.
Need help with this selection?
Labconco Exhaust Blowers and Accessories Catalog
Need help finding specific information?